(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Extremely Small Toggle Switch A9TS

Extremely Small Toggle Switch A9TS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      582₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Ultra-small toggle switch.
· Contacts use gold plating and a clip contact mechanism for high reliability.
· Terminals use plastic casing to prevent flux intrusion.
· Can be washed without taking apart (IP64 equivalent).
· Compared to the previous A9T the length has been shrunk from 17 mm to 11 mm, saving 35% of space.
· Contributes to downsizing equipment.

Part Number
A9TS11-0013
A9TS22-0011
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Dimension depth
(mm)
Details of terminal shape Function Operation

₹ 654.29

2 Piece(s) 5 Day(s) or more Single Pole Double Throw5.5Vertical mountON-ON

₹ 582.00

1 Piece(s) Same day 2-pole double throw4.5StraightON-OFF-ON
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Dimension depth
(mm)
Details of terminal shape Function Operation

Loading...

  1. 1

Basic Information

Illumination Non-Illumination With key NA Terminal shape PC terminal
Protection function (environmentally resistant) IP64 equivalent Dimension vertical(mm) 11 Dimension width(mm) 7
Contact rating(V)/(A) AC/DC28V 14mA Cleaning Applicable
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list