(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Rotary DIP Switch - A6R/A6RV

Rotary DIP Switch - A6R/A6RV
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      177₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low cost type rotary DIP switch.
[Features]
・ Top surface operation type, side operation type, flat type, shaft type series
・ The rotor part has an O-ring sealed structure to prevent dust from entering
・ Two types of terminal arrangement, 4 × 1 and 3 × 3, are available. Easy circuit design
・ Increased degree of freedom in circuit board design
[Applications]
・ For use in communication equipment, office equipment, test measuring instrument, disaster prevention and security equipment, etc.
・ Mounted on PCBs such as security devices and used in a wide range of applications

 
Part Number
A6R-161RF
A6R-162RF
A6RV-161RF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension depth
(mm)
Operation Direction Terminal arrangement

₹ 192.00

2 Piece(s) Same day 4.5Upper Surface4 x 1

₹ 177.00

2 Piece(s) Same day 4.5Upper Surface3 x 3

₹ 196.00

1 Piece(s) Same day 6.64Side4 x 1

Loading...

  1. 1

Basic Information

Dimension vertical(mm) 9.8 Dimension width(mm) 9.9 Type Rotary
Rated Voltage(V) DC24V Rated Current(A) 25mA Terminal shape PCB Terminal
Number of Positions 16 Output cord (rotary) Serial Operating part shape Flat
Operating part color White Circuit Board Mounting Circuit Board Hole Insertion Cleaning Not Applicable
Protective structure details NA
X
whatsapp-qr whatsapp-icon