(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A round body type with a length of 22 mm. Part of the ø16 series.
· Available as a standard volume type (fixed 80 horns) or as a high volume type (variable 70 to 95 horns). Can produce both intermittent and continuous sound output.
M2BJ external appearance
M2BJ-B model dimensional drawing
Standard volume type
Unit: mm
M2BJ-B model panel machining drawing
Standard volume type
Unit: mm
Panel thickness: 1 to 3.2 mm
M2BJ-BH model dimensional drawing
High-volume type
Unit: mm
M2BJ-BH model panel machining drawing
High-volume type
Unit: mm
Shape | Standard Tones | ||||
---|---|---|---|---|---|
Short Bar A Direction Insertion | Intermittent sound Beeps | Intermittent sound Bird cry | Intermittent sound (high-pitched) Long beeps | Intermittent sound (high-pitched) Short beeps | |
Short Bar B Direction Insertion (Short Bar Removed) | Continuous sound Continuous beep | Intermittent sound Beeps | Continuous sound (high-pitched) Continuous beep (high-pitched) | Intermittent sound (high-pitched) Long beeps (high-pitched) | |
Operating Voltage | |||||
6 V AC/DC | Format | M2BJ-B06 model | - | M2BJ-B06B model | - |
12 To 24 V AC/DC | M2BJ-B24 model | M2BJ-B24A model | M2BJ-B24B model | M2BJ−B24C model | |
12 To 24 V DC | M2BJ-B24-D model | - | M2BJ-B24B-D model | - |
Shape | High-volume tones*1 | ||
---|---|---|---|
Short Bar A Direction Insertion | Intermittent sound | Intermittent sound | |
Short Bar B Direction Insertion | Continuous sound | Intermittent sound | |
Operating Voltage | |||
6 V AC/DC | Format | M2BJ-BH06D model | - |
12 To 24 V AC/DC | M2BJ-BH24D model | M2BJ-BH24E model | |
12 To 24 V DC | M2BJ-BH24D-D model | M2BJ-BH24E-D model |
Refer to the catalog for product information other than that listed above.
Part Number |
---|
M2BJ-B06 |
M2BJ-B24 |
M2BJ-B24-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Volume (TYP value) (dB) | Operating Voltage (V) | Sound | Types of sound | Volume adjustment | Dimension width (mm) | Dimension: vertical (mm) | LED display (linked with buzzer type) | Sound: “Pee-pee!” | Sound: “Pee—pee—!” | Sound: “Pee———!” | Sound: “Pu—pu—!” | Sound: “Pu——!” | Sound: “Pi-ko-pi-ko!” | Sound: “Horo–horo!” |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,366.00 | 1 Piece(s) | Available | Same day | 80 | [Other] AC/DC6 | Continuous / Intermittent | Boost | NA | 24 | 18 | NA | × | × | × | ○ | ○ | × | × | |
₹ 2,403.00 | 1 Piece(s) | Available | 6 Day(s) | 80 | [Other] AC/DC12 to 24 | Continuous / Intermittent | Boost | NA | 24 | 18 | NA | × | × | × | ○ | ○ | × | × | |
₹ 2,228.00 | 1 Piece(s) | Available | 6 Day(s) | 80 | [Other] DC 12–24 | Continuous / Intermittent | Boost | NA | 24 | 18 | NA | × | × | × | ○ | ○ | × | × |
Loading...
Shape | Rectangle | Terminal shape | Solder terminal | Protection function (IP/drip-proof, etc.) | IP40 |
---|---|---|---|---|---|
Dimension: depth(mm) | 28.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy