(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seal Type Rotary Dip Switch A6A

Seal Type Rotary Dip Switch A6A
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      241₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 10 × 10 mm sealed type rotary code switch.
A rotary DIP switch that can be selected according to the operation method with a seal type.
[Features]
・ A series of cone type that can be operated in 2 directions on the top and side, shaft type that can be operated from the panel surface with a long shaft, and flat type
・ Achieves stable contact reliability by fixing the slider and rotating the PCB
・ Seal structure IP64 (IEC-60529) equivalent prevents flux intrusion and ensures high contact reliability even in dusty places and around water
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications

 
Part Number
A6A-10RS
A6A-16R
A6A-16RW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension depth
(mm)
Number of Positions Operating part shape Operation Direction Operating part color

₹ 241.00

1 Piece(s) Available Same day -13.210ShaftUpper SurfaceWhite

₹ 276.00

1 Piece(s) Same day -7.516ConeTop/sideBlack

₹ 260.00

1 Piece(s) Same day 1013.216WheelUpper SurfaceBlack

Loading...

  1. 1

Basic Information

Dimension vertical(mm) 10 Dimension width(mm) 10 Type Rotary
Rated Voltage(V) DC28V Rated Current(A) 0.1A Terminal shape PCB Terminal
Output cord (rotary) Serial Circuit Board Mounting Circuit Board Hole Insertion Cleaning Applicable
Protective structure details IP64 equivalent
X
whatsapp-qr whatsapp-icon