(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Configure via an easy push-in type snap operation.
· The series includes locking types, types which help prevent operational errors.
A7CN external appearance
Model A7CN-106-1 dimensional drawing
Model A7CN-106-1 PCB terminal dimensional drawing
Model A7CN-106-1 panel processing recommended dimensions
Model A7CN-206(-1) dimensional drawing
*Dimensions of terminal positions
Model A7CN-206(-1) PCB terminal dimensional drawing
Model A7CN-206(-1) panel processing recommended dimensions
Common items/Units: mm
Note: Common terminal C is at the bottom when the switch unit is viewed from the front.
Note 1: The above dimensions include the end caps on both sides. However, if spare units are added, there will be a 6-mm increase for each.
Note 2: Where not specified, the dimensional tolerance is ±0.4 mm. The tolerance when multiple units are connected is ±(number of units × 0.4) mm.
Model A7CN-106-1 PCB terminal dimensions table
Number of Units (n) | Dimension A (n × 6 + 6) | Dimension B (n × 6 + 11) | Dimension C (n × 6 + 16) |
---|---|---|---|
1 | 12 | 17 | 22 |
2 | 18 | 23 | 28 |
3 | 24 | 29 | 34 |
4 | 30 | 35 | 40 |
5 | 36 | 41 | 46 |
6 | 42 | 47 | 52 |
7 | 48 | 53 | 58 |
8 | 54 | 59 | 64 |
9 | 60 | 65 | 70 |
10 | 66 | 71 | 76 |
Model A7CN-206(-1) PCB terminal dimensions table
Number of Units (n) | Dimension A (n × 6 + 8) | Dimension B (n × 6 + 6) |
---|---|---|
1 | 14 | 12 |
2 | 20 | 18 |
3 | 26 | 24 |
4 | 32 | 30 |
5 | 38 | 36 |
6 | 44 | 42 |
7 | 50 | 48 |
8 | 56 | 54 |
9 | 62 | 60 |
10 | 68 | 66 |
Switch main body (1 switch unit)
Model | Model A7CN | ||||
---|---|---|---|---|---|
Classification (Note 1) | Screw Tightening Type Mounting (Underside Mounting) | Single-Action Mounting (Surface Mounting) | |||
Height of Display Text | 3.4 mm | ||||
Terminal Type | PCB Terminal | ||||
Output Code Number | Case Color | Light Gray | Black | Light Gray | Black |
06 (Binary-Coded Decimal) | -- | Model A7CN-106-1 | Model A7CN-206 | Model A7CN-206-1 |
Switching Load Capacity (Resistance Load) | 1 mA to 0.1 A, 3.3 to 28 V DC | |
---|---|---|
Continuous Electric Current | 1 A | |
Contact Resistance | 200 mΩ or Less | |
Insulation Resistance | Between Terminals of Same Polarity | 10 MΩ or More (with 250 V DC Megohmmeter) |
Between Earth and Each Terminal | 100 MΩ or More (with 500 V DC Megohmmeter) | |
Withstand Voltage | Between Terminals of Same Polarity | 200 V AC 50/60 Hz 1 min |
Between Earth and Each Terminal | 1,000 V AC 50/60 Hz 1 min | |
Vibration Resistance | 10 to 55 Hz, Double Amplitude 1.5 mm | |
Impact Resistance | 490 m/s2 | |
Durability | Mechanical | 30,000 Steps or More |
Electrical | 20,000 Steps or More | |
Ambient Operating Temperature | -10 to +65°C (Assuming No Freezing) | |
Operating Ambient Humidity | 35 to 85% RH | |
Operating Force | 4.41 N or Less |
Part Number |
---|
A7CN-106-1 |
A7CN-206 |
A7CN-206-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension depth (mm) | Mounting Type | Panel mounting method | Case color |
---|---|---|---|---|---|---|---|---|
₹ 366.00 | 1 Piece(s) | Available | Same day | 15.7 | Wall mount | Screw-fixed | Black | |
₹ 311.00 | 1 Piece(s) | Available | Same day | 15.5 | Surface mount | One-Touch Mounting | Light Gray | |
₹ 310.00 | 1 Piece(s) | Available | Same day | 15.5 | Surface mount | One-Touch Mounting | Black |
Loading...
Dimension vertical(mm) | 18 | Dimension width(mm) | 6 | Type | Thumbwheel |
---|---|---|---|---|---|
Rated Voltage(V) | DC5 to 28V | Rated Current(A) | 1 mA → 0.1 A | Terminal shape | PCB Terminal |
Operation Method | 2-Button Type | Output cord (thumbwheel) | Binary-coded decimal | Protective structure details | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy