(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An optional item for the key-type selector switch (A165K). A wide variety of unit items including operation part, socket part, quick connector socket part, etc., are available.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Compatible switch | Type | Classification | Color | Protection function | Contact Configuration | Notch number | Return position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 819.00 | 1 Piece(s) | Available | Same day | - | Compatible with all shapes | Socket unit | - | - | - | 2c | - | - | |
₹ 177.00 | 1 Piece(s) | Same day | - | Compatible with all shapes | Socket part | - | - | - | 1c | - | - | ||
₹ 616.00 | 1 Piece(s) | 6 Day(s) | - | Compatible with all shapes | Socket part | - | - | - | 2c | - | - | ||
₹ 353.00 | 1 Piece(s) | Same day | - | Compatible with all shapes | Socket part | - | - | - | 2c | - | - | ||
₹ 250.00 | 5 Piece(s) | 5 Day(s) | - | Rectangle | Panel plug | - | Black | IP40 | - | - | - | ||
₹ 131.00 | 10 Piece(s) | Same day | - | Round | Panel plug | - | Black | IP40 | - | - | - | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Automatic | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,393.00 | 1 Piece(s) | 6 Day(s) | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Automatic | ||
₹ 1,040.00 | 1 Piece(s) | Available | Same day | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | |
₹ 1,169.00 | 1 Piece(s) | Same day | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,543.00 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Automatic | ||
₹ 1,543.00 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 243.00 | 1 Piece(s) | Same day | - | - | Key | - | - | - | - | - | - | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Automatic | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 2 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Automatic | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,633.00 | 1 Piece(s) | 5 Day(s) or more | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual | ||
₹ 1,210.29 | 1 Piece(s) | 5 Day(s) | 10 | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | 3 | Manual |
Part Number |
---|
Loading...
Application | Switch (Option, Others) | Conforming series | A165K |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy