(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Fuse Carrier, without Knob, for Fuse Holder F-700

Fuse Carrier, without Knob, for Fuse Holder F-700
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      164₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fuse carrier (without knob) compatible with F-700-A and F-700-B. Made in Japan.

 
Part Number
F-700-FC2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 164.29

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Polycarbonate (UL94V-2) Main Body Color Transparency Conforming products F-700-A, F-700-B

Please check the type/dimensions/specifications of the part F-700-FC2 in the Fuse Carrier, without Knob, for Fuse Holder F-700 series.

X
whatsapp-qr whatsapp-icon