(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CN-70-B Series

CN-70-B Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      755₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CN-70 series. This is the product where CN-70-P and CN-70-BJ are a set. A screw clamp, PSE-marked product made in Japan.

 
Part Number
CN-70-B-3P
CN-70-B-4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins

₹ 754.78

1 Piece(s) 5 Day(s) or more 103

₹ 790.95

1 Piece(s) 5 Day(s) or more 104

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CN
Rated Current(A) 5 Rated Voltage(V) AC125 Wire connection method Solder
Representative Standard PSE Rating-conforming wire Vinyl cab-tire round cord 0.75 mm2 (Finished external shape φ 6.6 to 7.6) Color Body: GY (gray), stop ring: BL (blue)
Withstanding voltage (1 minute)(V) AC2000