CN-7045-J/P Series

CN-7045-J/P Series

This is the product where CN-7045-P and CN-7045-J of the CN-7045 series are a set. Available in red and black. Made in Japan, to give you reliability and security.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CN-7045-B
CN-7045-R
Part NumberVolume DiscountDays to ShipConnector series initials Cap Color Withstand Voltage
(V)
Insulation resistance Material Main insulation material (plug side) Main insulation material (receptacle side) Terminal metal fittings
35 Day(s) or more A· B· CBlackAC500 (1 minute)DC500 V, 100 MΩ or moreCap: PhenolPhenol laminatePhenol laminate, polyacetalSolder terminal
35 Day(s) or more A· B· CRedAC500 (1 minute)DC500 V, 100 MΩ or moreCap: UreaPhenol laminatePhenol laminate, polyacetalSolder terminal

Loading...

  1. 1

Basic Information

Connector Shape Coaxial A· B· C CN Rated Current(A) 1
Rated Voltage(V) DC12 Wire connection method Solder

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)