CN-5-J/P Series

CN-5-J/P Series

[Features]
▪ CN-5 series.
・These products are sets containing CN-5-P and CN-5-J.
・Available in black and red. These are reliable product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CN-5-B
CN-5-R
Part NumberVolume DiscountDays to ShipConnector series initials Cap Color Withstand Voltage
(V)
Insulation resistance Material Main insulation material (plug side) Main insulation material (receptacle side) Terminal metal fittings
35 Day(s) or more A· B· CBlackAC500 (1 minute)DC500 V, 100 MΩ or moreCap: P.V.C.Phenol laminatePolyacetalSolder terminal
35 Day(s) or more A· B· CRedAC500 (1 minute)DC500 V, 100 MΩ or moreCap: P.V.C.Phenol laminatePolyacetalSolder terminal

Loading...

  1. 1

Basic Information

Connector Shape Coaxial A· B· C CN Rated Current(A) 1
Rated Voltage(V) DC12 Wire connection method Solder

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)