Wiring Stopper High Sticker【100 Pieces Per Package】

Wiring Stopper High Sticker

A beautiful, stainless steel adhesive wiring clincher that does not rust. Suitable for the internal wiring of refrigerated showcases or vending machines.

[Features]
· The highest quality tape is used for the double-sided tape, enabling the secure use of a wide range of materials including steel, aluminum, plastic, glass, and wood.
· Low temperatures (-10℃) and high temperatures (+90℃) can be withstood for a long time after application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ES20100P
ES25100P
NES25100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (vertical)
(mm)
Dimension (width)
(mm)
Nail length
(mm)

100 Pieces Per Package

6 Day(s) or more 10102017

100 Pieces Per Package

6 Day(s) or more -152526.5

100 Pieces Per Package

8 Day(s) or more -251518.4

Loading...

  1. 1
 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)