(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is the switch part for the push button switch A22. It is possible to order by type, such as illuminated or non-illuminated, and by part such as operation part.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conforming series | Type | Classification | Shape | Details of shape | Guard shape | Color | Protection function | Push button operation | Contact Configuration | With Pressure Reducing Unit (Light Source) | Light Source Type | Voltage Uses Light Source (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 207.00 | 1 Piece(s) | Same day | φ22/ 25 switch, indicator light | Switch Unit | General load | - | - | - | - | - | - | 1b | - | - | - | ||
₹ 564.30 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | - | 1b | × | - | - | ||
₹ 431.51 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch Unit | General load | - | - | - | - | - | - | 2b | - | - | - | ||
₹ 684.26 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | - | 2b | × | - | - | ||
₹ 407.27 | 1 Piece(s) | 5 Day(s) | A22, A22☐, M22 | Lamp unit | - | - | - | - | Red | - | - | - | - | LED | AC/DC6 | ||
₹ 189.00 | 1 Piece(s) | Same day | φ22/ 25 switch, indicator light | Switch Unit | General load | - | - | - | - | - | - | 1a | - | - | - | ||
₹ 557.74 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | - | 1a | × | - | - | ||
₹ 643.44 | 1 Piece(s) | 5 Day(s) or more | φ22/ 25 switch, indicator light | Switch Unit | General load | - | - | - | - | - | - | 1a1b | - | - | - | ||
₹ 681.25 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | - | 1a1b | × | - | - | ||
₹ 431.51 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch Unit | General load | - | - | - | - | - | - | 2a | - | - | - | ||
₹ 681.25 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | - | 2a | × | - | - | ||
₹ 200.00 | 5 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Mounting base | For momentary | - | - | - | - | - | - | - | - | - | - | ||
₹ 600.93 | 1 Piece(s) | 5 Day(s) or more | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | Square protruding type | - | Blue | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | Square protruding type | - | Black | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | Square protruding type | - | Green | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | Square protruding type | - | Red | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | Square protruding type | - | Yellow | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | - | Square guard type | Blue | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | - | Square guard type | Black | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | - | Square guard type | Green | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | - | Square guard type | Red | IP65 oil resistant type | - | - | - | - | - | ||
₹ 488.57 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | - | Square guard type | White | IP65 oil resistant type | - | - | - | - | - | ||
₹ 449.50 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Square | - | Square guard type | Yellow | IP65 oil resistant type | - | - | - | - | - | ||
₹ 411.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Round shape | - | Half guard type | Blue | IP65 oil resistant type | - | - | - | - | - | ||
₹ 411.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Round shape | - | Half guard type | Black | IP65 oil resistant type | - | - | - | - | - | ||
₹ 525.71 | 2 Piece(s) | Available | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Round shape | - | Half guard type | Green | IP65 oil resistant type | - | - | - | - | - | |
₹ 411.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Round shape | - | Half guard type | Red | IP65 oil resistant type | - | - | - | - | - | ||
₹ 411.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Round shape | - | Half guard type | White | IP65 oil resistant type | - | - | - | - | - | ||
₹ 411.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Round shape | - | Half guard type | Yellow | IP65 oil resistant type | - | - | - | - | - | ||
₹ 521.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Mushroom type | Small type (φ30 mushroom type) | - | Blue | IP65 oil resistant type | - | - | - | - | - | ||
₹ 521.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Mushroom type | Small type (φ30 mushroom type) | - | Black | IP65 oil resistant type | - | - | - | - | - | ||
₹ 521.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Mushroom type | Small type (φ30 mushroom type) | - | Green | IP65 oil resistant type | - | - | - | - | - | ||
₹ 539.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Mushroom type | Small type (φ30 mushroom type) | - | Red | IP65 oil resistant type | - | - | - | - | - | ||
₹ 521.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Mushroom type | Small type (φ30 mushroom type) | - | White | IP65 oil resistant type | - | - | - | - | - | ||
₹ 521.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (non-illuminated type) | - | Mushroom type | Small type (φ30 mushroom type) | - | Yellow | IP65 oil resistant type | - | - | - | - | - | ||
₹ 420.00 | 1 Piece(s) | Same day | φ22/ 25 switch, indicator light | Light emitter unit | Reduced voltage illumination | - | - | - | - | - | - | - | ○ | - | AC100 | ||
₹ 372.00 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Light emitter unit | Direct illumination | - | - | - | - | - | - | - | - | - | - | ||
₹ 741.51 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1b | × | - | - | ||
₹ 982.53 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1b | ○ | - | - | ||
₹ 982.53 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1b | ○ | - | - | ||
₹ 985.53 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | Alternate | 2b | × | - | - | ||
₹ 744.51 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1a | × | - | - | ||
₹ 985.53 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1a | ○ | - | - | ||
₹ 985.53 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1a | ○ | - | - | ||
₹ 985.53 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1a1b | × | - | - | ||
₹ 1,142.86 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1a1b | ○ | - | - | ||
₹ 1,142.86 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 1a1b | ○ | - | - | ||
₹ 985.53 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (does not include voltage-reduction unit) | - | - | - | - | - | - | Alternate | 2a | × | - | - | ||
₹ 1,142.86 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 2a | ○ | - | - | ||
₹ 1,142.86 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Switch unit (includes voltage-reduction unit) | - | - | - | - | - | - | Alternate | 2a | ○ | - | - | ||
₹ 1,017.49 | 1 Piece(s) | 5 Day(s) or more | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | Square protruding type | - | Blue | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | Square protruding type | - | Green | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | Square protruding type | - | Red | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | Square protruding type | - | White | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | Square protruding type | - | Yellow | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | - | Square guard type | Green | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | - | Square guard type | Red | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | - | Square guard type | White | IP65 | - | - | - | - | - | ||
₹ 763.05 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Square | - | Square guard type | Yellow | IP65 | - | - | - | - | - | ||
₹ 407.10 | 1 Piece(s) | 5 Day(s) | φ22/ 25 switch, indicator light | Operating unit (illuminated type) | - | Round shape | - | Half guard type | Blue | IP65 | - | - | - | - | - |
Part Number |
---|
Loading...
Application | Switch (Option, Others) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy