(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Selector switch A22□ optional item
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Classification | Shape | Details of shape | Color | Protection function | Contact Configuration | With Pressure Reducing Unit (Light Source) | Light Source Type | Voltage Uses Light Source (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 407.27 | 1 Piece(s) | 5 Day(s) | Lamp unit | - | - | - | Green | - | - | - | LED | AC/DC12 | ||
₹ 407.27 | 1 Piece(s) | 5 Day(s) | Lamp unit | - | - | - | Red | - | - | - | LED | AC/DC12 | ||
₹ 1,627.00 | 1 Piece(s) | 5 Day(s) | Lamp unit | - | - | - | Blue | - | - | - | LED | AC/DC24 | ||
₹ 332.00 | 1 Piece(s) | Available | Same day | Lamp unit | - | - | - | Green | - | - | - | LED | AC/DC24 | |
₹ 333.00 | 1 Piece(s) | Same day | Lamp unit | - | - | - | Red | - | - | - | LED | AC/DC24 | ||
₹ 412.00 | 1 Piece(s) | Same day | Lamp unit | - | - | - | Yellow | - | - | - | LED | AC/DC24 | ||
₹ 391.14 | 1 Piece(s) | 5 Day(s) | Switch unit (for illumination) | Momentary operation | - | - | - | - | 1b | × | - | - | ||
₹ 633.27 | 1 Piece(s) | 5 Day(s) | Switch part (AC 110 V for lighting) | Momentary operation | - | - | - | - | 1b | ○ | - | - | ||
₹ 633.27 | 1 Piece(s) | 5 Day(s) | Switch unit (illumination 220 VAC) | Momentary operation | - | - | - | - | 1b | ○ | - | - | ||
₹ 539.20 | 1 Piece(s) | 5 Day(s) | Switch unit (for illumination) | Momentary operation | - | - | - | - | 2b | × | - | - | ||
₹ 792.49 | 1 Piece(s) | 5 Day(s) | Switch part (AC 110 V for lighting) | Momentary operation | - | - | - | - | 2b | ○ | - | - | ||
₹ 792.49 | 1 Piece(s) | 5 Day(s) | Switch unit (illumination 220 VAC) | Momentary operation | - | - | - | - | 2b | ○ | - | - | ||
₹ 400.70 | 1 Piece(s) | 5 Day(s) | Switch unit (for illumination) | Momentary operation | - | - | - | - | 1a | × | - | - | ||
₹ 636.28 | 1 Piece(s) | 5 Day(s) | Switch part (AC 110 V for lighting) | Momentary operation | - | - | - | - | 1a | ○ | - | - | ||
₹ 636.28 | 1 Piece(s) | 5 Day(s) | Switch unit (illumination 220 VAC) | Momentary operation | - | - | - | - | 1a | ○ | - | - | ||
₹ 539.20 | 1 Piece(s) | 5 Day(s) | Switch unit (for illumination) | Momentary operation | - | - | - | - | 1a1b | × | - | - | ||
₹ 792.49 | 1 Piece(s) | 5 Day(s) | Switch part (AC 110 V for lighting) | Momentary operation | - | - | - | - | 1a1b | ○ | - | - | ||
₹ 792.49 | 1 Piece(s) | 5 Day(s) | Switch unit (illumination 220 VAC) | Momentary operation | - | - | - | - | 1a1b | ○ | - | - | ||
₹ 539.20 | 1 Piece(s) | 5 Day(s) | Switch unit (for illumination) | Momentary operation | - | - | - | - | 2a | × | - | - | ||
₹ 792.49 | 1 Piece(s) | 5 Day(s) | Switch part (AC 110 V for lighting) | Momentary operation | - | - | - | - | 2a | ○ | - | - | ||
₹ 792.49 | 1 Piece(s) | 5 Day(s) | Switch unit (illumination 220 VAC) | Momentary operation | - | - | - | - | 2a | ○ | - | - | ||
₹ 530.00 | 1 Piece(s) | 5 Day(s) | Operating unit (non-illuminated type) | 3 notches (manual) | Round | Long lever | - | IP65 oil resistant type | - | - | - | - |
Loading...
Application | Switch (Option, Others) | Note | Refer to the catalog for product details. |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy