(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Detachable-type cylindrical ø16 series
■ Features
· Shortened, miniature design of 28.5 mm, one of the smallest class in the industry.
· Detachable switch part.
· The same contacts can be used for both standard loads and micro loads.
· Easy-to-wire terminal arrangement.
· EN 60947-5-1 certified.
Part Number |
---|
A16L-JRA-24D-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Type | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Light Source Type | With Pressure Reducing Unit (Light Source) | Voltage Uses Light Source | IP Protection Degree |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,033.78 | 1 Piece(s) | 13 Day(s) or more | - | Rectangular | Illumination push-button | Alternate | Red | 1c | Soldering Terminal | 30.6 | 24 | LED | - | 24 V AC/DC | IP40 |
Loading...
Mounting Hole | Ø16 | Guard included | NA | Protection function | Available |
---|---|---|---|---|---|
Safety standards | CE / UL / CUL / TUV / CCC | Operating part dimensions - vertical(mm) | 18 | Switch rating, AC resistance load 1 | 125 V AC: 5 A |
Switch rating, AC resistance load 2 | 250 V AC / 3 A | Switch rating, DC resistance load 1 | 30 V DC /3 A |
Please check the type/dimensions/specifications of the part A16L-JRA-24D-1 in the Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16 series.
Part Number |
---|
A16-AGA-1 |
A16-AGM-1 |
A16-AGM-2 |
A16L-JRA-24D-2 |
A16L-JRA-T1-1 |
A16L-JRA-T2-2S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Operating part shape | Type | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Light Source Type | With Pressure Reducing Unit (Light Source) | Voltage Uses Light Source | IP Protection Degree |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 769.91 | 1 Piece(s) | 5 Day(s) or more | - | Square Shape | Non-illumination type push-button | Alternate | Green | 1c | Soldering Terminal | 30.6 | 18 | - | - | - | IP40 | ||
₹ 685.53 | 1 Piece(s) | 9 Day(s) or more | - | Square Shape | Non-illumination type push-button | Momentary | Green | 1c | Soldering Terminal | 30.6 | 18 | - | - | - | IP40 | ||
₹ 836.89 | 1 Piece(s) | 13 Day(s) or more | - | Square Shape | Non-illumination type push-button | Momentary | Green | 2c | Soldering Terminal | 30.6 | 18 | - | - | - | IP40 | ||
₹ 1,186.47 | 1 Piece(s) | 13 Day(s) or more | - | Rectangular | Illumination push-button | Alternate | Red | 2c | Soldering Terminal | 30.6 | 24 | LED | - | 24 V AC/DC | IP40 | ||
₹ 2,106.64 | 1 Piece(s) | 13 Day(s) or more | - | Rectangular | Illumination push-button | Alternate | Red | 1c | Soldering Terminal | 52.2 | 24 | - | LED (24 V built-in) | 110 AC/DC | IP40 | ||
₹ 3,195.56 | 1 Piece(s) | 13 Day(s) or more | - | Rectangular | Illumination push-button | Alternate | Red | 2c | Quick connector | 60.4 | 24 | - | LED (24 V built-in) | 220 AC/DC | IP40 |