(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16 (Part Number)

Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      588₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detachable-type cylindrical ø16 series

■ Features
· Shortened, miniature design of 28.5 mm, one of the smallest class in the industry.
· Detachable switch part.
· The same contacts can be used for both standard loads and micro loads.
· Easy-to-wire terminal arrangement.
· EN 60947-5-1 certified.

 
Part Number
A16L-ARA-24D-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Type Operating function Color of Operating Unit Contact Configuration Terminal shape Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Light Source Type With Pressure Reducing Unit (Light Source) Voltage Uses Light Source IP Protection Degree

₹ 1,186.47

1 Piece(s) 13 Day(s) or more -Square ShapeIllumination push-buttonAlternateRed2cSoldering Terminal30.618LED-24 V AC/DCIP40

Loading...

  1. 1

Basic Information

Mounting Hole Ø16 Guard included NA Protection function Available
Safety standards CE / UL / CUL / TUV / CCC Operating part dimensions - vertical(mm) 18 Switch rating, AC resistance load 1 125 V AC: 5 A
Switch rating, AC resistance load 2 250 V AC / 3 A Switch rating, DC resistance load 1 30 V DC /3 A

Please check the type/dimensions/specifications of the part A16L-ARA-24D-2 in the Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16 series.

Product variants

Part Number
A16-AGA-1
A16-AGM-1
A16-AGM-2
A16L-ARM-12D-1
A16L-ARM-12D-2
A16L-ARM-24D-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Type Operating function Color of Operating Unit Contact Configuration Terminal shape Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Light Source Type With Pressure Reducing Unit (Light Source) Voltage Uses Light Source IP Protection Degree

₹ 769.91

1 Piece(s) 5 Day(s) or more -Square ShapeNon-illumination type push-buttonAlternateGreen1cSoldering Terminal30.618---IP40

₹ 685.53

1 Piece(s) 9 Day(s) or more -Square ShapeNon-illumination type push-buttonMomentaryGreen1cSoldering Terminal30.618---IP40

₹ 836.89

1 Piece(s) 13 Day(s) or more -Square ShapeNon-illumination type push-buttonMomentaryGreen2cSoldering Terminal30.618---IP40

₹ 958.76

1 Piece(s) 13 Day(s) or more -Square ShapeIllumination push-buttonMomentaryRed1cSoldering Terminal30.618LED-12 V AC/DCIP40

₹ 1,103.42

1 Piece(s) 5 Day(s) or more -Square ShapeIllumination push-buttonMomentaryRed2cSoldering Terminal30.618LED-12 V AC/DCIP40

₹ 958.76

1 Piece(s) 13 Day(s) or more -Square ShapeIllumination push-buttonMomentaryRed1cSoldering Terminal30.618LED-24 V AC/DCIP40