(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Square blower with a high-efficiency, low-noise, low-vibration design.
[Features]
• While advancing performance as a high-efficiency, low-vibration blower, it also achieves ease of use through simple mounting and simple connections.
[High-Efficiency Low-Noise Design]
• With new motor development and the runner outlook, it achieves high efficiency and low noise.
[Easy-to-Use Shape]
• Achieves an easy-to-use size and shape, as an equipment-embedded blower. In addition, the exhaust port is positioned centered on the mounting angle.
[Low-Noise Design]
• The motor magnetic design and rotor runner optimal design achieve lower vibrations than equivalent conventional products.
[Long-Life Design]
• Bearing grease was reworked, to achieve a long life that is double that of conventional parts. It has an operating temperature range of -10°C to +60°C.
[Breeze Control Louver]
• In cooling applications with the blower, please use the breeze control louver accessory. Without the breeze control louver, wind flowing alongside the exhaust port is exhausted at an angle. When using cooling with the blower and other blower directionality, we recommend mounting a blower to the breeze control louver to correct the wind flow.
[Simple Mounting Direction Freedom]
• Since the blower casing is directly mounted, mounting is simple. In addition, there are no limits on the mounting direction, allowing for mounting in any direction.
[Simple Connection]
• The connector connections reduce the time required for connection work. Since the condenser is already positioned and connected to the blower, all you need to do is insert the cable with the connector, and connect to the power supply. In addition, since the connector can be unplugged when the blower is being replaced, maintenance is simple.
Part Number |
---|
MBS20-DWHL |
MBS20-THL |
MBS20-TWHL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 46,851.42 | 1 Piece(s) | 18 Day(s) or more | [Other] 200x200 | [Other] Single-phase 220/230 | 6.9 | 8.1 | 71 | 74 | 420 | 600 | ||
₹ 46,851.42 | 1 Piece(s) | 18 Day(s) or more | [Other] 200x200 | [Other] Three-phase 200 V | 6.9 | 8.1 | 71 | 74 | 420 | 600 | ||
₹ 46,851.42 | 1 Piece(s) | 18 Day(s) or more | [Other] 200x200 | [Other] Three-phase 220/230 | 6.9 | 8.1 | 71 | 74 | 420 | 600 |
Loading...
Type | Blower | Thickness | Other | Representative Standard | CE / UL / CSA |
---|---|---|---|---|---|
Connection Type | Connector cable (accessory) | Frame color | Dark gray |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy