(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Efficiency, Square AC Blower MBS Series (Part Number)

High-Efficiency, Square AC Blower MBS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,194₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square blower with a high-efficiency, low-noise, low-vibration design.

[Features]
• While advancing performance as a high-efficiency, low-vibration blower, it also achieves ease of use through simple mounting and simple connections.
[High-Efficiency Low-Noise Design]
• With new motor development and the runner outlook, it achieves high efficiency and low noise.
[Easy-to-Use Shape]
• Achieves an easy-to-use size and shape, as an equipment-embedded blower. In addition, the exhaust port is positioned centered on the mounting angle.
[Low-Noise Design]
• The motor magnetic design and rotor runner optimal design achieve lower vibrations than equivalent conventional products.
[Long-Life Design]
• Bearing grease was reworked, to achieve a long life that is double that of conventional parts. It has an operating temperature range of -10°C to +60°C.
[Breeze Control Louver]
• In cooling applications with the blower, please use the breeze control louver accessory. Without the breeze control louver, wind flowing alongside the exhaust port is exhausted at an angle. When using cooling with the blower and other blower directionality, we recommend mounting a blower to the breeze control louver to correct the wind flow.
[Simple Mounting Direction Freedom]
• Since the blower casing is directly mounted, mounting is simple. In addition, there are no limits on the mounting direction, allowing for mounting in any direction.
[Simple Connection]
• The connector connections reduce the time required for connection work. Since the condenser is already positioned and connected to the blower, all you need to do is insert the cable with the connector, and connect to the power supply. In addition, since the connector can be unplugged when the blower is being replaced, maintenance is simple.

 
Part Number
MBS18-DWHL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)

₹ 36,194.40

1 Piece(s) 18 Day(s) or more [Other] 180x180[Other] Single-phase 220/2305.166770320470

Loading...

  1. 1

Basic Information

Type Blower Thickness Other Representative Standard CE / UL / CSA
Connection Type Connector cable (accessory) Frame color Dark gray

Please check the type/dimensions/specifications of the part MBS18-DWHL in the High-Efficiency, Square AC Blower MBS Series series.

Product variants

Part Number
MBS18-BHL
MBS20-BHL
MBS20-DHL
MBS20-DWHL
MBS20-THL
MBS20-TWHL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)

₹ 36,194.40

1 Piece(s) 18 Day(s) or more [Other] 180x180Single-phase 100 V5.166770320470

₹ 46,851.42

1 Piece(s) 18 Day(s) or more [Other] 200x200Single-phase 100 V6.98.17174420600

₹ 46,851.42

1 Piece(s) 18 Day(s) or more [Other] 200x200Single-phase 200 V6.98.17174420600

₹ 46,851.42

1 Piece(s) 18 Day(s) or more [Other] 200x200[Other] Single-phase 220/2306.98.17174420600

₹ 46,851.42

1 Piece(s) 18 Day(s) or more [Other] 200x200[Other] Three-phase 200 V6.98.17174420600

₹ 46,851.42

1 Piece(s) 18 Day(s) or more [Other] 200x200[Other] Three-phase 220/2306.98.17174420600