(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series (Part Number)

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Quickly reports any decrease in fan rotational speed.
· The MDA series has a built-in alarm circuit which informs the host controller when rotational speed is reduced.
· Quickly reports any reduction in fan cooling potential attributable to the fan's useful life or the infiltration of contaminants.
· As a result, this product contributes to enhanced equipment reliability.

 
Part Number
MDA625-12H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection Type Frame color

₹ 4,010.49

1 Piece(s) 13 Day(s) or more [Other] 62x6225mmDC12VCE / UL / CSA0.53049Fan unitExtension cable includedBlack

Loading...

  1. 1

Basic Information

Type DC Fan Sensor output Suspend output Additional Function Decreased rotational speed alarm (non-contact type)
Alarm output format Open Collector Output

Please check the type/dimensions/specifications of the part MDA625-12H in the DC Propeller Fan with Low Rotation Speed Alarm, MDA Series series.

Product variants

Part Number
MDA1225-24
MDA1238-24
MDA1451-24
MDA825-24
MDA925-12
MDA925-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection Type Frame color

₹ 5,416.20

1 Piece(s) 13 Day(s) or more [Other] 119x11925mmDC24VCE / UL / CSA2.74670Fan unitLead WireUncoated (aluminum base)

₹ 5,706.16

1 Piece(s) 13 Day(s) or more [Other] 119x11938mmDC24VCE / UL / TUV / CSA3.8849135Fan unitLead WireBlack

₹ 8,865.04

1 Piece(s) 13 Day(s) or more [Other] 140x140[Other] 51mmDC24VCE / UL / CSA5.849130Fan unitLead WireUncoated (aluminum base)

₹ 3,445.27

1 Piece(s) 13 Day(s) or more 80x8025mmDC24VCE / UL / CSA13549Fan unitLead WireBlack

₹ 3,688.56

1 Piece(s) 13 Day(s) or more 92x9225mmDC12VCE / UL / CSA1.33649Fan unitLead WireBlack

₹ 3,688.56

1 Piece(s) 13 Day(s) or more 92x9225mmDC24VCE / UL / CSA1.33649Fan unitLead WireBlack