(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Blower Mounting Bracket

Blower Mounting Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A metal fitting for attaching the motor part of a blower that maximizes static pressure and blows directional air.

 
Part Number
PAS2B
PAS4B
PAS5A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimensions
(mm)
Application Material / surface treatment

₹ 579.56

1 Piece(s) 12 Day(s) or more 70x79x30For MB520, MB630Steel Plate

₹ 869.69

1 Piece(s) 12 Day(s) or more 90x102x52MB840, MB1040, MB10V, MBD8, MBD10, for MBD12Steel Plate

₹ 2,160.56

1 Piece(s) 12 Day(s) or more 120x103.5x56For MB1665Aluminum Alloy

Loading...

  1. 1

Basic Information

Type Other Color Dark gray RoHS Compliant Yes
X
whatsapp-qr whatsapp-icon