(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC Propeller Fan, MD (MDS) Series (Part Number)

DC Propeller Fan, MD (MDS) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,569₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

 
Part Number
MD925AM-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color

₹ 3,123.35

1 Piece(s) 13 Day(s) or more 92x9225mmDC24VNACE / UL / CSA1.13134Fan unitMedium speedLead WireNA-Black

Loading...

  1. 1

Basic Information

Type DC Fan

Please check the type/dimensions/specifications of the part MD925AM-24 in the DC Propeller Fan, MD (MDS) Series series.

Product variants

Part Number
MD625B-12L
MD625B-12LH
MD625B-24
MDS1225-12
MDS1225-12H
MDS1238-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color

₹ 2,880.05

1 Piece(s) 13 Day(s) or more [Other] 62x6225mmDC12VSuspend outputCE / UL / CSA0.53049Fan unitStandard speedLead WireStop sensor (non-contact type)Open Collector OutputBlack

₹ 3,445.27

1 Piece(s) 13 Day(s) or more [Other] 62x6225mmDC12VSuspend outputCE / UL / CSA0.53049Fan unitStandard speedExtension cable includedStop sensor (non-contact type)Open Collector OutputBlack

₹ 2,904.16

1 Piece(s) 5 Day(s) or more [Other] 62x6225mmDC24VNACE / UL / CSA0.53049Fan unitStandard speedLead WireNA-Black

₹ 4,850.98

1 Piece(s) 13 Day(s) or more 120x12025mmDC12VNACE / UL / CSA2.74670Fan unitStandard speedLead WireNA-Uncoated (aluminum base)

₹ 5,416.20

1 Piece(s) 13 Day(s) or more 120x12025mmDC12VNACE / UL / CSA2.74670Fan unitStandard speedExtension cable includedNA-Uncoated (aluminum base)

₹ 5,140.95

1 Piece(s) 13 Day(s) or more 120x12038mmDC24VNAUL / TUV / CSA3.8849135Fan unitStandard speedLead WireNA-Black
X
whatsapp-qr whatsapp-icon