(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DC Propeller Fan, MD (MDS) Series (Part Number)

DC Propeller Fan, MD (MDS) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,569₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

 
Part Number
T-MD825B-12L-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color

₹ 3,349.47

1 Piece(s) 13 Day(s) or more 80x8025mmDC12VSuspend outputCE / UL / CSA13549Set (finger guard, mounting screws included)Standard speedLead WireStop sensor (non-contact type)Open Collector OutputBlack

Loading...

  1. 1

Basic Information

Type DC Fan