(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Propeller Fan, Large Type (Variable Speed), MRS Series (Part Number)

AC Propeller Fan, Large Type (Variable Speed), MRS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,141₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

 
Part Number
T-MRS16-E-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

₹ 13,105.84

1 Piece(s) 13 Day(s) or more 160x160[Other] 62mm[Other] Single-phase 220/230NACE / UL / CSA6.27.34953(AC220V), 54(AC230V)127157Set (finger guard included)Terminal BlockNA-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Dark gray

Please check the type/dimensions/specifications of the part T-MRS16-E-G in the AC Propeller Fan, Large Type (Variable Speed), MRS Series series.

Product variants

Part Number
MRS16-BUL
MRS16-DB
MRS16-DTA
T-MRS16-TB-F
T-MRS16-TTM-F
T-MRS18-BUL-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

₹ 11,902.55

1 Piece(s) 6 Day(s) or more 160x160[Other] 62mm[Other] Single-phase 100/110/115NACE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockNA-

₹ 17,558.80

1 Piece(s) 13 Day(s) or more 160x160[Other] 62mm[Other] Single-phase 200/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Fan unitTerminal BlockDecreased rotational speed alarm (contact type)Relay Output

₹ 20,510.84

1 Piece(s) 13 Day(s) or more 160x160[Other] 62mm[Other] Single-phase 200/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Fan unitTerminal BlockDecreased rotational speed alarm (contact type)Relay Output

₹ 19,451.87

1 Piece(s) 13 Day(s) or more 160x160[Other] 62mm[Other] Three-phase 200/220/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC220V, AC230V)127157Set (filter included)Terminal BlockDecreased rotational speed alarm (contact type)Relay Output

₹ 24,086.18

1 Piece(s) 13 Day(s) or more 160x160[Other] 62mm[Other] Three-phase 200/220/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC220V, AC230V)127157Set (filter included)Terminal BlockDecreased rotational speed alarm (non-contact type)Open Collector Output

₹ 23,290.75

1 Piece(s) 13 Day(s) or more [Other] 180x180[Other] 90mm[Other] Single-phase 100/110/115NACE / UL / CSA11.012.85660(AC100V), 61(AC110V, AC115V)196245Set (filter included)Terminal BlockNA-