(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.
Part Number |
---|
T-MU925S-41-GP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,468.27 | 1 Piece(s) | 5 Day(s) or more | 92x92 | 25mm | Single-phase 200 V | PSE / CE / UL / CSA | 0.95 | 1.1 | 35 | 39 | 44 | 59 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | - |
Loading...
Type | AC fan | Frame color | Uncoated (aluminum base) |
---|
Please check the type/dimensions/specifications of the part T-MU925S-41-GP in the AC Propeller Fan, Small Type, MU Series series.
Part Number |
---|
MU1025S-41 |
MU1025S-51 |
MU1225M-11 |
MU1225M-21 |
T-MU925S-51-GP |
V-MU825S13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,399.07 | 1 Piece(s) | 5 Day(s) or more | [Other] 104x104 | 25mm | Single-phase 200 V | CE / PSE / UL | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Fan unit | Standard speed | - | ||
₹ 3,374.96 | 1 Piece(s) | 13 Day(s) or more | [Other] 104x104 | 25mm | [Other] Single-phase 230V | CE / PSE / UL / CSA | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Fan unit | Standard speed | - | ||
₹ 3,270.25 | 1 Piece(s) | 13 Day(s) or more | [Other] 119x119 | 25mm | Single-phase 100 V | CE / PSE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | - | ||
₹ 3,270.25 | 1 Piece(s) | 13 Day(s) or more | [Other] 119x119 | 25mm | [Other] Single-phase 115V | CE / PSE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | - | ||
₹ 4,381.56 | 1 Piece(s) | 13 Day(s) or more | 92x92 | 25mm | [Other] Single-phase 220/230 | CE / PSE / UL / CSA | 0.95 | 1.1 | 35 | 39 | 44 | 59 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | - | ||
₹ 5,998.04 | 1 Piece(s) | 13 Day(s) or more | [Other] 100x110.5 | [Other] 41mm | Single-phase 100 V | CE / UL / CSA | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Fan unit | Standard speed | DIN rail mounting plate included |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy