(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

AC Propeller Fan, Small Type, MU Series (Part Number)

AC Propeller Fan, Small Type, MU Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,185₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

 
Part Number
T-MU1025S-41-GP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Mounting Method

₹ 4,578.09

1 Piece(s) 5 Day(s) or more [Other] 104x10425mmSingle-phase 200 VPSE / CE / UL1.21.435393944Set (finger guard, mounting screws, plug cord for power connection)Standard speed-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)

Please check the type/dimensions/specifications of the part T-MU1025S-41-GP in the AC Propeller Fan, Small Type, MU Series series.

Product variants

Part Number
MU1025S-51
MU1225M-11
MU1225M-21
T-MU1025S-51-GP
T-MU1225M-11-GP
T-MU1225M-21-GP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Mounting Method

₹ 3,374.96

1 Piece(s) 13 Day(s) or more [Other] 104x10425mm[Other] Single-phase 230VCE / PSE / UL / CSA1.21.435393944Fan unitStandard speed-

₹ 3,270.25

1 Piece(s) 13 Day(s) or more [Other] 119x11925mmSingle-phase 100 VCE / PSE / UL / CSA1.41.733373231Fan unitMedium speed-

₹ 3,270.25

1 Piece(s) 13 Day(s) or more [Other] 119x11925mm[Other] Single-phase 115VCE / PSE / UL / CSA1.41.733373231Fan unitMedium speed-

₹ 4,553.98

1 Piece(s) 13 Day(s) or more [Other] 104x10425mm[Other] Single-phase 230VCE / PSE / UL / CSA1.21.435393944Set (finger guard, mounting screws, plug cord for power connection)Standard speed-

₹ 4,523.18

1 Piece(s) 13 Day(s) or more [Other] 119x11925mmSingle-phase 100 VCE / PSE / UL / CSA1.41.733373231Set (finger guard, mounting screws, plug cord for power connection)Medium speed-

₹ 4,499.07

1 Piece(s) 13 Day(s) or more [Other] 119x11925mm[Other] Single-phase 115VCE / PSE / UL / CSA1.41.733373231Set (finger guard, mounting screws, plug cord for power connection)Medium speed-