(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.
Part Number |
---|
MU1225S-21 |
MU1225S-51 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,270.25 | 1 Piece(s) | 13 Day(s) or more | [Other] 119x119 | 25mm | [Other] Single-phase 115V | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Fan unit | Standard speed | - | ||
₹ 3,380.09 | 1 Piece(s) | 13 Day(s) or more | [Other] 119x119 | 25mm | [Other] Single-phase 220/230 | PSE / CE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Fan unit | Standard speed | - |
Loading...
Type | AC fan | Frame color | Uncoated (aluminum base) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy