(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Blower, MB Series (Part Number)

AC Blower, MB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,986₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.

 
Part Number
MB840-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

₹ 8,744.07

1 Piece(s) 5 Day(s) or more [Other] Single-phase 200/220/230CE / UL / CSA1.6(AC200, 230V)1.8(AC200, 220, 230V)55(AC200, 230V)58(AC200V), 59(AC220, 230V)152(AC200V), 157(AC230V)221(AC200V), 226(AC220, 230V)φ80Fan unit-40

Loading...

  1. 1

Basic Information

Type Blower Size Other Thickness Other
Connection Type Lead Wire Frame color Dark gray

Please check the type/dimensions/specifications of the part MB840-D in the AC Blower, MB Series series.

Product variants

Part Number
MB1255-B
MB1255-D
MB1255-T
MB840-T
T-MB1040-D-FA
T-MB1040-D-GA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

₹ 18,817.69

1 Piece(s) 18 Day(s) or more [Other] Single-phase 100/110/115CE / UL / CSA4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)φ120Fan unit-55

₹ 19,642.75

1 Piece(s) 5 Day(s) or more [Other] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)φ120Fan unit-55

₹ 19,618.64

1 Piece(s) 18 Day(s) or more [Other] Three-phase 200/220/230CE / UL / CSA4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)φ120Fan unit-55

₹ 8,719.96

1 Piece(s) 18 Day(s) or more [Other] Three-phase 200/220/230CE / UL / CSA1.6(AC200V)1.8(AC200, 220, 230V)55(AC200V)58(AC200V), 59(AC220, 230V)152(AC200V)221(AC200V), 226(AC220, 230V)φ80Fan unit-40

₹ 13,161.85

1 Piece(s) 18 Day(s) or more [Other] Single-phase 200/220/230CE / UL / CSA2.3(AC200V), 2.4(AC230V)2.6(AC200V), 2.7(AC220, 230V)61(AC200, 230V)64(AC200V), 65(AC220, 230V)206(AC200, 230V)304(AC200, 220, 230V)φ100Set (filter, mounting bracket, mounting screws included)-40

₹ 12,196.15

1 Piece(s) 18 Day(s) or more [Other] Single-phase 200/220/230CE / UL / CSA2.3(AC200V), 2.4(AC230V)2.6(AC200V), 2.7(AC220, 230V)61(AC200, 230V)64(AC200V), 65(AC220, 230V)206(AC200, 230V)304(AC200, 220, 230V)φ100Set (finger guard, mounting bracket, mounting screws included)-40