(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.
Part Number |
---|
T-MB1255-D-FA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner diameter φ (mm) | Type | Speed Type | Runner thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,698.95 | 1 Piece(s) | 18 Day(s) or more | [Other] Single-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V), 4.5(AC230V) | 4.9(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200, 230V) | 69(AC200V), 71(AC220, 230V) | 314(AC200, 230V) | 451(AC200, 220, 230V) | φ120 | Set (filter, mounting bracket, mounting screws included) | - | 55 |
Loading...
Type | Blower | Size | Other | Thickness | Other |
---|---|---|---|---|---|
Connection Type | Lead Wire | Frame color | Dark gray |
Please check the type/dimensions/specifications of the part T-MB1255-D-FA in the AC Blower, MB Series series.
Part Number |
---|
MB1255-B |
MB1255-D |
MB1255-T |
T-MB1255-T-FA |
T-MB1255-T-GA |
T-MB1665-B-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner diameter φ (mm) | Type | Speed Type | Runner thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,817.69 | 1 Piece(s) | 18 Day(s) or more | [Other] Single-phase 100/110/115 | CE / UL / CSA | 4.4(AC100V) | 5.1(AC100, 110, 115V) | 67(AC100V) | 71(AC100, 110V), 72(AC115V) | 309(AC100V) | 441(AC100, 110, 115V) | φ120 | Fan unit | - | 55 | ||
₹ 19,642.75 | 1 Piece(s) | 5 Day(s) or more | [Other] Single-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V), 4.5(AC230V) | 4.9(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200, 230V) | 69(AC200V), 71(AC220, 230V) | 314(AC200, 230V) | 451(AC200, 220, 230V) | φ120 | Fan unit | - | 55 | ||
₹ 19,618.64 | 1 Piece(s) | 18 Day(s) or more | [Other] Three-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V) | 5.0(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200V) | 70(AC200V), 71(AC220, 230V) | 314(AC200V) | 451(AC200, 220, 230V) | φ120 | Fan unit | - | 55 | ||
₹ 22,698.95 | 1 Piece(s) | 18 Day(s) or more | [Other] Three-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V) | 5.0(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200V) | 70(AC200V), 71(AC220, 230V) | 314(AC200V) | 451(AC200, 220, 230V) | φ120 | Set (filter, mounting bracket, mounting screws included) | - | 55 | ||
₹ 21,678.33 | 1 Piece(s) | 18 Day(s) or more | [Other] Three-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V) | 5.0(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200V) | 70(AC200V), 71(AC220, 230V) | 314(AC200V) | 451(AC200, 220, 230V) | φ120 | Set (finger guard, mounting bracket, mounting screws included) | - | 55 | ||
₹ 40,770.51 | 1 Piece(s) | 18 Day(s) or more | [Other] Single-phase 100/110/115 | UL / CSA | 8.0(AC100V) | 9.0(AC100, 110, 115V) | 76(AC100V) | 80(AC100, 110, 115V) | 490(AC100V) | 686(AC100, 110, 115V) | φ160 | Set (mounting bracket, mounting screws included) | - | 65 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy