(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Cross Flow Fan, MF Series (Part Number)

AC Cross Flow Fan, MF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,784₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A cross flow fan for AC power supplies that blows wind evenly over a wide area and is optimal for cooling circuit boards.
· The shape is rectangular and compact, so installation is simple.

 
Part Number
MF930-DC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner length
(mm)
Runner rotational direction

₹ 14,796.22

1 Piece(s) 5 Day(s) or more [Other] Single-phase 200/220/2306.0(AC200V), 6.2(AC230V)6.2(AC200V), 6.6(AC220V), 6.8(AC230V)58(AC200V), 60(AC230V)60(AC200V), 62(AC220V), 63(AC230V)74(AC200V), 78(AC230V)103(AC200V), 106(AC220V, AC230V)300Counterclockwise Direction

Loading...

  1. 1

Basic Information

Type Crossflow Size Other Thickness Other
Representative Standard CE / UL / CSA Type Fan unit Connection Type Plug cord used for power connection (not as an accessory)

Please check the type/dimensions/specifications of the part MF930-DC in the AC Cross Flow Fan, MF Series series.

Product variants

Part Number
MF915-DC
MF915B-BC
MF915B-DC
MF930-BC
MF930B-BC
MF930B-DC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner length
(mm)
Runner rotational direction

₹ 14,111.07

1 Piece(s) 18 Day(s) or more [Other] Single-phase 200/220/2303.4(AC200V), 3.6(AC230V)3.7(AC200V), 4.0(AC220V), 4.1(AC230V)60(AC200V), 61(AC230V)63(AC200V), 64(AC220V, AC230V)88(AC200V), 92(AC230V)127(AC200V), 132(AC220V, AC230V)150Counterclockwise Direction

₹ 12,783.75

1 Piece(s) 5 Day(s) or more [Other] Single-phase 100/110/1153.43.7(AC100V), 4.0(AC110V), 4.1(AC115V)6063(AC100V), 64(AC110V, AC115V)88127(AC100V), 132(AC110V, AC115V)150Clockwise

₹ 14,111.07

1 Piece(s) 18 Day(s) or more [Other] Single-phase 200/220/2303.4(AC200V), 3.6(AC230V)3.7(AC200V), 4.0(AC220V), 4.1(AC230V)60(AC200V), 61(AC230V)63(AC200V), 64(AC220V, AC230V)88(AC200V), 92(AC230V)127(AC200V), 132(AC220V, AC230V)150Clockwise

₹ 14,230.98

1 Piece(s) 5 Day(s) or more [Other] Single-phase 100/110/11566.2(AC100V), 6.6(AC110V), 6.8(AC115V)5860(AC100V), 62(AC110V), 63(AC115V)74103(AC100V), 106(AC110V, AC115V)300Counterclockwise Direction

₹ 14,230.98

1 Piece(s) 5 Day(s) or more [Other] Single-phase 100/110/11566.2(AC100V), 6.6(AC110V), 6.8(AC115V)5860(AC100V), 62(AC110V), 63(AC115V)74103(AC100V), 106(AC110V, AC115V)300Clockwise

₹ 14,772.11

1 Piece(s) 18 Day(s) or more [Other] Single-phase 200/220/2306.0(AC200V), 6.2(AC230V)6.2(AC200V), 6.6(AC220V), 6.8(AC230V)58(AC200V), 60(AC230V)60(AC200V), 62(AC220V), 63(AC230V)74(AC200V), 78(AC230V)103(AC200V), 106(AC220V, AC230V)300Clockwise