(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
- A cross flow fan for AC power supplies that blows wind evenly over a wide area and is optimal for cooling circuit boards.
· The shape is rectangular and compact, so installation is simple.
Part Number |
---|
MF915B-BC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner length (mm) | Runner rotational direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,783.75 | 1 Piece(s) | 5 Day(s) or more | [Other] Single-phase 100/110/115 | 3.4 | 3.7(AC100V), 4.0(AC110V), 4.1(AC115V) | 60 | 63(AC100V), 64(AC110V, AC115V) | 88 | 127(AC100V), 132(AC110V, AC115V) | 150 | Clockwise |
Loading...
Type | Crossflow | Size | Other | Thickness | Other |
---|---|---|---|---|---|
Representative Standard | CE / UL / CSA | Type | Fan unit | Connection Type | Plug cord used for power connection (not as an accessory) |
Please check the type/dimensions/specifications of the part MF915B-BC in the AC Cross Flow Fan, MF Series series.
Part Number |
---|
MF915-BC |
MF915-DC |
MF915B-DC |
MF930-BC |
MF930-DC |
MF930B-BC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner length (mm) | Runner rotational direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,783.75 | 1 Piece(s) | 5 Day(s) or more | [Other] Single-phase 100/110/115 | 3.4 | 3.7(AC100V), 4.0(AC110V), 4.1(AC115V) | 60 | 63(AC100V), 64(AC110V, AC115V) | 88 | 127(AC100V), 132(AC110V, AC115V) | 150 | Counterclockwise Direction | ||
₹ 14,111.07 | 1 Piece(s) | 18 Day(s) or more | [Other] Single-phase 200/220/230 | 3.4(AC200V), 3.6(AC230V) | 3.7(AC200V), 4.0(AC220V), 4.1(AC230V) | 60(AC200V), 61(AC230V) | 63(AC200V), 64(AC220V, AC230V) | 88(AC200V), 92(AC230V) | 127(AC200V), 132(AC220V, AC230V) | 150 | Counterclockwise Direction | ||
₹ 14,111.07 | 1 Piece(s) | 18 Day(s) or more | [Other] Single-phase 200/220/230 | 3.4(AC200V), 3.6(AC230V) | 3.7(AC200V), 4.0(AC220V), 4.1(AC230V) | 60(AC200V), 61(AC230V) | 63(AC200V), 64(AC220V, AC230V) | 88(AC200V), 92(AC230V) | 127(AC200V), 132(AC220V, AC230V) | 150 | Clockwise | ||
₹ 14,230.98 | 1 Piece(s) | 5 Day(s) or more | [Other] Single-phase 100/110/115 | 6 | 6.2(AC100V), 6.6(AC110V), 6.8(AC115V) | 58 | 60(AC100V), 62(AC110V), 63(AC115V) | 74 | 103(AC100V), 106(AC110V, AC115V) | 300 | Counterclockwise Direction | ||
₹ 14,796.22 | 1 Piece(s) | 5 Day(s) or more | [Other] Single-phase 200/220/230 | 6.0(AC200V), 6.2(AC230V) | 6.2(AC200V), 6.6(AC220V), 6.8(AC230V) | 58(AC200V), 60(AC230V) | 60(AC200V), 62(AC220V), 63(AC230V) | 74(AC200V), 78(AC230V) | 103(AC200V), 106(AC220V, AC230V) | 300 | Counterclockwise Direction | ||
₹ 14,230.98 | 1 Piece(s) | 5 Day(s) or more | [Other] Single-phase 100/110/115 | 6 | 6.2(AC100V), 6.6(AC110V), 6.8(AC115V) | 58 | 60(AC100V), 62(AC110V), 63(AC115V) | 74 | 103(AC100V), 106(AC110V, AC115V) | 300 | Clockwise |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy