(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]A plaster ring that is painted black by electroplating. [Application]Can be used as a cover for outlet boxes and switch enclosures that are driven into concrete walls, etc.
Part Number |
---|
OF-11 |
OF-12 |
OF-122 |
OFL-11 |
OFL-12 |
OFL-122 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Standard Size | Type |
---|---|---|---|---|---|---|
₹ 225.36 | 10 Piece(s) | 5 Day(s) or more | Medium square | Round model (round hole cover, includes coating thickness) | ||
₹ 225.36 | 1 Piece(s) | 5 Day(s) or more | Medium square | Oval model (for switch cover 1 pc., includes coating thickness) | ||
₹ 236.09 | 10 Piece(s) | 5 Day(s) or more | Medium square | For 2 pcs. (for switch cover 2 pcs., includes coating thickness) | ||
₹ 242.78 | 10 Piece(s) | 5 Day(s) or more | Large square | Round model (round hole cover, includes coating thickness) | ||
₹ 242.78 | 10 Piece(s) | 5 Day(s) or more | Large square | Oval model (for switch cover 1 pc., includes coating thickness) | ||
₹ 257.51 | 10 Piece(s) | 5 Day(s) or more | Large square | For 2 pcs. (for switch cover 2 pcs., includes coating thickness) |
Loading...
Type | Case Cover | Color | Black |