(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjustable Fixed Bar for Lightweight Partitions, KGP Series

Adjustable Fixed Bar for Lightweight Partitions, KGP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      272₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Simple installation with single-sided mounting.
- Use to mount a box to a lightweight partition wall.
- No need to purchase accessories for different stud sizes or types; this is all you need to mount a box.
- Convenient for locations with narrow stud spacing (can be used even when cut down).
- Use the included double-sided tape for temporary fastening is possible; mounting to lightweight studs is also simple.
- The manufacturer's slide box includes holes for mounting, so it can be easily mounted to the center (vertical) position of an adjustable fixed bar (exclusions apply).
- The KGP-230 (total length 230 mm) can be mounted to any location, provided the studs are installed at an interval of 450 mm.
- The slide box (thickness 36mm) will fit right in if you align the box with the stud end before mounting.

Part Number
KGP-188
KGP-230
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

₹ 272.25

10 Piece(s) 5 Day(s) or more 188

₹ 300.38

10 Piece(s) 5 Day(s) or more 230

Loading...

  1. 1
 

Basic Information

Type Bar Compatible lightweight studs Corner stud, C-type stud Compatible Box Slide box, outlet box
Note Includes length adjustment function