(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A resin box with superior weather and impact resistance.
Dimension width W(mm) | 100 | Dimension vertical H(mm) | 150 | Dimension depth D(mm) | 75 |
---|---|---|---|---|---|
Color | Gray | Knock | NA |
Please check the type/dimensions/specifications of the part PVP-151007 in the Pull Box, Rectangular Type (without Knock) series.