(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Plastic box with a waterproof structure for superior impact and weather resistance.
[Features]
· The roof door can be separated from the main body (excluding WB-5AJ).
· Roof door only orders also accepted.
· Roof is removable from the top of the body (excluding WB-4AL type 5A model).
· After execution, it can be removed from and installed on the roof.
· The wood substrate can be detached from the front surface (excluding WB-4AL type 5A model).
Part Number |
---|
WB-1ADG |
WB-1AG |
WB-1AJ |
WB-1ALB |
WB-1AM |
WB-1AT |
WB-2ADG |
WB-2AG |
WB-2AJ |
WB-2ALB |
WB-2AM |
WB-2AT |
WB-3ADG |
WB-3AG |
WB-3AJ |
WB-3ALB |
WB-3AM |
WB-3AT |
WB-4AJ |
WB-4ALJ |
WB-5AJ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|
₹ 1,102.67 | 1 Piece(s) | 6 Day(s) or more | 160 | 256 | 130 | Dark gray | ||
₹ 1,102.67 | 1 Piece(s) | 5 Day(s) or more | 160 | 256 | 130 | Gray | ||
₹ 1,152.24 | 1 Piece(s) | 5 Day(s) or more | 160 | 256 | 130 | Beige | ||
₹ 1,102.67 | 1 Piece(s) | 6 Day(s) or more | 160 | 256 | 130 | Light brown | ||
₹ 1,152.24 | 1 Piece(s) | 5 Day(s) or more | 160 | 256 | 130 | Milky White | ||
₹ 1,102.67 | 1 Piece(s) | 6 Day(s) or more | 160 | 256 | 130 | Chocolate | ||
₹ 1,529.95 | 1 Piece(s) | 6 Day(s) or more | 196 | 295 | 150 | Dark gray | ||
₹ 1,529.95 | 1 Piece(s) | 5 Day(s) or more | 196 | 295 | 150 | Gray | ||
₹ 1,580.84 | 1 Piece(s) | 5 Day(s) or more | 196 | 295 | 150 | Beige | ||
₹ 1,529.95 | 1 Piece(s) | 5 Day(s) or more | 196 | 295 | 150 | Light brown | ||
₹ 1,529.95 | 1 Piece(s) | 7 Day(s) or more | 196 | 295 | 150 | Milky White | ||
₹ 1,529.95 | 1 Piece(s) | 5 Day(s) or more | 196 | 295 | 150 | Chocolate | ||
₹ 2,391.20 | 1 Piece(s) | 5 Day(s) or more | 235 | 377 | 180 | Dark gray | ||
₹ 2,391.20 | 1 Piece(s) | 5 Day(s) or more | 235 | 377 | 180 | Gray | ||
₹ 2,391.20 | 1 Piece(s) | 5 Day(s) or more | 235 | 377 | 180 | Beige | ||
₹ 2,391.20 | 1 Piece(s) | 5 Day(s) or more | 235 | 377 | 180 | Light brown | ||
₹ 2,391.20 | 1 Piece(s) | 13 Day(s) or more | 235 | 377 | 180 | Milky White | ||
₹ 2,391.20 | 1 Piece(s) | 5 Day(s) or more | 235 | 377 | 180 | Chocolate | ||
₹ 4,311.20 | 1 Piece(s) | 5 Day(s) or more | 265 | 430 | 195 | Beige | ||
₹ 5,953.96 | 1 Piece(s) | 7 Day(s) or more | 335 | 517 | 210 | Beige | ||
₹ 11,422.71 | 1 Piece(s) | 5 Day(s) or more | 418 | 571 | 210 | Beige |
Part Number |
---|
Loading...
Material | Resin | Intermediate plate | Wooden circuit board | Other standards | IPX3 |