(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Metal fitting which provides support in ductor channels for flexible, vinyl-coated, bimetallic electrical wiring tubes.
Part Number |
---|
S-DC24BP |
S-DC50BP |
S-DC63BP |
S-DC76BP |
S-DC101BP |
Z-DC10BP |
Z-DC24BP |
Z-DC30BP |
Z-DC50BP |
Z-DC63BP |
Z-DC76BP |
Z-DC101BP |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Material | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming vinyl coated metal flexible pipes (nominal) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,554.58 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | Stainless Steel (SUS) | Stainless steel (SUS) | Hexagon M6x25 | 45 | 38 | 24 | - | ||
₹ 439.67 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS) | Stainless steel (SUS) | Hexagon M6x25 | 73 | 64 | 50 | - | |||
₹ 467.80 | 1 Piece(s) | 9 Day(s) or more | Stainless Steel (SUS) | Stainless steel (SUS) | Hexagon M6x25 | 87 | 78 | 63 | - | |||
₹ 518.69 | 1 Piece(s) | 9 Day(s) or more | Stainless Steel (SUS) | Stainless steel (SUS) | Hexagon M6x25 | 101 | 92 | 76 | - | |||
₹ 619.15 | 1 Piece(s) | 12 Day(s) or more | Stainless Steel (SUS) | Stainless steel (SUS) | Hexagon M6x25 | 126 | 116 | 101 | - | |||
₹ 241.00 | 2 Piece(s) | 23 Day(s) or more | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | Hexagon M6x20 | 30 | 21 | 10 | Screw and nut are made of stainless steel | |||
₹ 266.00 | 2 Piece(s) | 5 Day(s) or more | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | Hexagon M6x25 | 45 | 38 | 24 | Screw and nut are made of stainless steel | |||
₹ 2,186.00 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) or more | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | Hexagon M6x25 | 52 | 44 | 30 | Screw and nut are made of stainless steel | ||
₹ 351.27 | 1 Piece(s) | 10 Day(s) or more | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | Hexagon M6x25 | 73 | 64 | 50 | Screw and nut are made of stainless steel | |||
₹ 374.04 | 1 Piece(s) | 9 Day(s) or more | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | Hexagon M6x25 | 87 | 78 | 63 | Screw and nut are made of stainless steel | |||
₹ 399.49 | 1 Piece(s) | 9 Day(s) or more | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | Hexagon M6x25 | 101 | 92 | 76 | Screw and nut are made of stainless steel | |||
₹ 453.07 | 1 Piece(s) | 23 Day(s) or more | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | Hexagon M6x25 | 126 | 116 | 101 | Screw and nut are made of stainless steel |
Loading...
Type | Other | Conforming ductor | D15, D20, D1, D2, D3 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy