(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Piluck (Fitting for Supporting Pipes for Use with Applicable Piping)【10 Pieces Per Package】

Piluck (Fitting for Supporting Pipes for Use with Applicable Piping)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,726₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a metal fitting that uses a clip in combination to provide concurrent support for as many multiple electrical wiring tubes as desired.

 
Part Number
PS18
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 13,726.45

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Material Hot Zinc-Plated Steel Plate Material Hot Zinc Plated Steel Plate
Dimensions (length × width × height)(mm) 41x1800x15

Please check the type/dimensions/specifications of the part PS18 in the Piluck (Fitting for Supporting Pipes for Use with Applicable Piping) series.