(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pyrak (Angrak for structural steel pipe)【20 Pieces Per Package】

Pyrak (Angrak for structural steel pipe)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,375₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cable conduit can be attached to structural steel pipes by combing this product with Pairack clips.

 
Part Number
PP27
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,375.09

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Color Yellow Material Electrogalvanizing (C)
Material Electric zinc plating (C) Mounting Screw Size Pan M5 × 25 Dimension A(mm) 53

Please check the type/dimensions/specifications of the part PP27 in the Pyrak (Angrak for structural steel pipe) series.

X
whatsapp-qr whatsapp-icon