(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Crimp Terminal With Insulation: Dedicated Rod Terminal【1-1,000 Pieces Per Package】 (Part Number)

Crimp Terminal With Insulation: Dedicated Rod Terminal

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIN-based rod terminal.
[Features]
· Improves the insulation reliability of sealed connections and prevents the splicing of electric wires.
· 0.14 mm² cables can also be processed with ferrules.
· The ferrule features a plastic sleeve and is made of tin-plated annealed copper wire.
· Made by Phoenix Contact. · DIN standard compliant dedicated rod terminal with an insulation collar.
[Applications]
· FA equipment, control panels, etc.

 
Part Number
AI1.5-10BK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Insulation internal diameter
(mm)
Number with packs Strand wire conjugation range
(mm2)
Trusco Code Note

₹ 1,330.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 101.82.11816[Other] BlackUL3.4-1.5451-3657Wire incorporation scope single wire: all stranded cable

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Insulation material Polypropylene
Heat Resistant Temperature(°C) 105 Properties UL94 HB

Please check the type/dimensions/specifications of the part AI1.5-10BK in the Crimp Terminal With Insulation: Dedicated Rod Terminal series.

Product variants

Part Number
AI0.34-10TQ
AI0.34-8TQ
AI0.5-10WH-DEL1
AI0.5-6WH
AI1.5-8BK
AI2.5-10BU
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Insulation internal diameter
(mm)
Number with packs Strand wire conjugation range
(mm2)
Trusco Code Note

₹ 1,199.99

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 100.81.114.522[Other] Light BlueUL2----

₹ 778.60

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 100.81.112.522[Other] Light BlueUL2100 pcs included---

₹ 837.11

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -1.11.41620WhiteUL2.5-0.5451-3614Wire incorporation scope single wire: all stranded cable

₹ 26.00

100 Piece(s) 5 Day(s) or more 101.10000000000000011.41220WhiteUL / CSA2.5-0.5451-3622-

₹ 579.95

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.82.11416[Other] BlackUL3.4100 pcs included---

₹ 34.00

100 Piece(s) 5 Day(s) or more 102.32.61614BlueUL / CSA4.2-2.5451-3703-