(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
DIN-based rod terminal.
[Features]
· Improves the insulation reliability of sealed connections and prevents the splicing of electric wires.
· 0.14 mm² cables can also be processed with ferrules.
· The ferrule features a plastic sleeve and is made of tin-plated annealed copper wire.
· Made by Phoenix Contact. · DIN standard compliant dedicated rod terminal with an insulation collar.
[Applications]
· FA equipment, control panels, etc.
Part Number |
---|
AI1.5-8BK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Representative Standard | Insulation internal diameter (mm) | Number with packs | Strand wire conjugation range (mm2) | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 579.95 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 1.8 | 2.1 | 14 | 16 | [Other] Black | UL | 3.4 | 100 pcs included | - | - | - |
Loading...
Type | Crimp Terminal With Insulation | Shape | Bar mold | Insulation material | Polypropylene |
---|---|---|---|---|---|
Heat Resistant Temperature(°C) | 105 | Properties | UL94 HB |