(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Device Terminal Block (Part Number)

Device Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      297₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large current (76A) terminal block. Conforms to European standards.

 
Part Number
G10-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Screw Size Rated current (VDE)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Rated voltage [UL]
(V)
Rated voltage [CUL, CSA]
(V)
Connection size [UL]
(AWG)
Connection wire size [CUL, CSA]
(AWG)
Connection wire cross section (max)
(mm^(2))
Maximum Electrified Current
(A)

₹ 954.40

1 Piece(s) 5 Day(s) or more 103M476766560060024-624-6, 22-61676

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Terminal block width(mm) 5.2
Color Gray Properties UL94 V-2
X
whatsapp-qr whatsapp-icon