(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A large current (76A) terminal block. Conforms to European standards.
Part Number |
---|
G5-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Screw Size | Rated current (VDE) (A) | Rated current (IEC) (A) | Rated current (UL) (A) | Rated voltage [UL] (V) | Rated voltage [CUL, CSA] (V) | Connection size [UL] (AWG) | Connection wire size [CUL, CSA] (AWG) | Connection wire cross section (max) (mm^(2)) | Maximum Electrified Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 425.71 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | M3 | 32 | 32 | 30 | 300 | 300 | 26-10 | 26-10, 28-10 | 4 | 32 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Terminal block width(mm) | 5.2 |
---|---|---|---|---|---|
Color | Gray | Properties | UL94 V-2 |
Please check the type/dimensions/specifications of the part G5-3 in the Device Terminal Block series.
Part Number |
---|
G10-3 |
G10-4 |
G5-12 |
G5-2 |
G5-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Screw Size | Rated current (VDE) (A) | Rated current (IEC) (A) | Rated current (UL) (A) | Rated voltage [UL] (V) | Rated voltage [CUL, CSA] (V) | Connection size [UL] (AWG) | Connection wire size [CUL, CSA] (AWG) | Connection wire cross section (max) (mm^(2)) | Maximum Electrified Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 954.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | M4 | 76 | 76 | 65 | 600 | 600 | 24-6 | 24-6, 22-6 | 16 | 76 | ||
₹ 1,256.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | M4 | 76 | 76 | 65 | 600 | 600 | 24-6 | 24-6, 22-6 | 16 | 76 | ||
₹ 1,164.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | M3 | 32 | 32 | 30 | 300 | 300 | 26-10 | 26-10, 28-10 | 4 | 32 | ||
₹ 297.14 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | M3 | 32 | 32 | 30 | 300 | 300 | 26-10 | 26-10, 28-10 | 4 | 32 | ||
₹ 619.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | M3 | 32 | 32 | 30 | 300 | 300 | 26-10 | 26-10, 28-10 | 4 | 32 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy