(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Small Power Relay MK (Part Number)

Small Power Relay MK
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      989₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An octal pin type power relay available in a large number of variations.
[Features]
·Enclosed models have the common AC4 rating (100/110 V AC, 50/60 Hz, 200/220 V AC, 50/60 Hz)
·Easy mounting, wiring and handling
·High mechanical durability of 5,000,000 cycles or more
·Offers an extensive product lineup; standard type, enclosed type, special contact model, twin contact type, double-winding latching type, etc.
[Applications]
·Applicable to various control equipment at production sites where high reliability is required, and also applicable to control systems for electricity, water, gas, etc.
·Widely applicable to almost all types of electrical machines and devices

Compact Power Relay MK Specifications

Compact Power Relay MK: related images

Compact Power Relay MK external appearance

Compact Power Relay MK: related images

MK2P outline drawing

Compact Power Relay MK: related images

MK2(Z)P(-2), MK2PN dimensional outline drawing, Units: mm

Compact Power Relay MK: related images

MK2(Z)P(-2), MK2PN dimensional outline drawing, Units: mm

Compact Power Relay MK: related images

MK3ZP outline drawing

Compact Power Relay MK: related images

MK3(Z)P(-2, -5), MK3PN dimensional outline drawing, Units: mm

Compact Power Relay MK: related images

MK3(Z)P(-2, -5), MK3PN dimensional outline drawing, Units: mm

ItemClassification
Twin-Contact TypeCase Type
Contact Resistance *125 mΩ max.50 mΩ max.
Operating Time *2AC: 20 ms max., DC: 30 ms max.
Recovery Time *220 ms max. (*4 40 ms max.)
Maximum Switching FrequencyMechanical18,000 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *3100 MΩ min.
Dielectric Strength2-PoleBetween Coil and Contacts2,000 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity
Between Contacts of Same Polarity1,000 V AC 50/60 Hz for 1 min
3 PolesBetween Coil and Contacts1,500 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity
Between Contacts of Same Polarity1,000 V AC 50/60 Hz for 1 min
VibrationDurability10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
ShockDurability1,000 m/s2
Malfunction100 m/s2
DurabilityMechanical5,000,000 operations min. (switching frequency 18,000 operations/hr)
Electrical *5500,000 operations min. (at 1,800 operations/hr under rated load)
Failure Rate (P Level) (Reference Value *6)1 V DC 100 μA1 V DC 10 mA
WeightApprox. 85 g

Note: The values given above are initial values.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Value for built-in diode type.
*5. Ambient temperature: +23°C
*6. This value was measured at a switching frequency of 60 operations/min.

  • *See the catalog for specifications other than those detailed above.
Part Number
MK3P-2 AC100/110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Contact mechanism Protective Structure Switching Capacity
(W)
Coil Contact Cord

₹ 1,260.00

1 Piece(s) Same day 3c3-100/11036.536.5Special Internal Connection TypeNANASingleIn-Case Type--

Loading...

  1. 1
 

Basic Information

Application Power Latch function NA Terminal shape Socket / plug-in
Dimension height(mm) 52.5

Please check the type/dimensions/specifications of the part MK3P-2 AC100/110 in the Small Power Relay MK series.

Product variants

Part Number
MK2P AC100 60W
MK2P AC100/110
MK2P AC200/220
MK3P-2 AC200/220
MK3P-2 DC100
MK3P-2 DC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Contact mechanism Protective Structure Switching Capacity
(W)
Coil Contact Cord

₹ 2,650.36

1 Piece(s) 5 Day(s) or more 2c---34.534.5Standard typeNANASingleCase Type602/7

₹ 989.00

1 Piece(s)Available Same day

Stock

2c5-100/11034.534.5Standard TypeNANASingleIn-Case Type--

₹ 1,075.00

1 Piece(s)Available Same day

Stock

2c5-200/22034.534.5Standard TypeNANASingleIn-Case Type--

₹ 1,260.00

1 Piece(s) Same day

Stock

3c3-200/22036.536.5Special Internal Connection TypeNANASingleIn-Case Type--

₹ 1,789.70

1 Piece(s) 5 Day(s) or more 3c---36.536.5Special Internal Connection TypeNANASingleCase Type-1/11

₹ 1,260.00

1 Piece(s) Same day

Stock

3c324-36.536.5Special Internal Connection TypeNANASingleIn-Case Type--