(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
An octal pin type power relay available in a large number of variations.
[Features]
·Enclosed models have the common AC4 rating (100/110 V AC, 50/60 Hz, 200/220 V AC, 50/60 Hz)
·Easy mounting, wiring and handling
·High mechanical durability of 5,000,000 cycles or more
·Offers an extensive product lineup; standard type, enclosed type, special contact model, twin contact type, double-winding latching type, etc.
[Applications]
·Applicable to various control equipment at production sites where high reliability is required, and also applicable to control systems for electricity, water, gas, etc.
·Widely applicable to almost all types of electrical machines and devices
Compact Power Relay MK external appearance
MK2P outline drawing
MK2(Z)P(-2), MK2PN dimensional outline drawing, Units: mm
MK2(Z)P(-2), MK2PN dimensional outline drawing, Units: mm
MK3ZP outline drawing
MK3(Z)P(-2, -5), MK3PN dimensional outline drawing, Units: mm
MK3(Z)P(-2, -5), MK3PN dimensional outline drawing, Units: mm
Item | Classification | |||
---|---|---|---|---|
Twin-Contact Type | Case Type | |||
Contact Resistance *1 | 25 mΩ max. | 50 mΩ max. | ||
Operating Time *2 | AC: 20 ms max., DC: 30 ms max. | |||
Recovery Time *2 | 20 ms max. (*4 40 ms max.) | |||
Maximum Switching Frequency | Mechanical | 18,000 operations/hr | ||
Rated Load | 1,800 operations/hr | |||
Insulation Resistance *3 | 100 MΩ min. | |||
Dielectric Strength | 2-Pole | Between Coil and Contacts | 2,000 V AC 50/60 Hz for 1 min | |
Between Contacts of Different Polarity | ||||
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz for 1 min | |||
3 Poles | Between Coil and Contacts | 1,500 V AC 50/60 Hz for 1 min | ||
Between Contacts of Different Polarity | ||||
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz for 1 min | |||
Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | ||
Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | |||
Shock | Durability | 1,000 m/s2 | ||
Malfunction | 100 m/s2 | |||
Durability | Mechanical | 5,000,000 operations min. (switching frequency 18,000 operations/hr) | ||
Electrical *5 | 500,000 operations min. (at 1,800 operations/hr under rated load) | |||
Failure Rate (P Level) (Reference Value *6) | 1 V DC 100 μA | 1 V DC 10 mA | ||
Weight | Approx. 85 g |
Note: The values given above are initial values.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Value for built-in diode type.
*5. Ambient temperature: +23°C
*6. This value was measured at a switching frequency of 60 operations/min.
Part Number |
---|
MK2P AC220 40W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Contact mechanism | Protective Structure | Switching Capacity (W) | Coil Contact Cord |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,564.45 | 1 Piece(s) | 5 Day(s) or more | 2c | - | - | 220 | 34.5 | 34.5 | Standard type | NA | NA | Single | Case Type | 40 | 2/7 |
Loading...
Application | Power | Latch function | NA | Terminal shape | Socket / plug-in |
---|---|---|---|---|---|
Dimension height(mm) | 52.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy