(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Common use optional products for relays: square sockets, round sockets
[Features]
· Square sockets and round sockets are available in front connection and back connection type.
· Finger protection type also available.
· Retention brackets, crossover bar for model PYF also available.
· Non-screw series added.
Shape | PL (Back Surface Connection) | ||
---|---|---|---|
Solder Terminal | Wrapping Terminal | PCB Terminal | |
8-pin | Model PL08 | Model PL08-Q | Model PLE08-0 |
Approx. 14 g | Approx. 15 g | Approx. 10.6 g | |
11-pin | Model PL11 | Model PL11-Q | Model PLE11-0 |
Approx. 15 g | Approx. 18.5 g | Approx. 10.8 g | |
14-pin | Model PL15 | - | - |
Approx. 28 g | |||
20-pin | Model PL20 | - | - |
Approx. 17 g |
Shape | PF (Surface Connection) | P2CF (Surface Connection) | PFA (Surface Connection) | P3G (Surface Connection) |
---|---|---|---|---|
8-pin | Model PF083A | Model P2CF-08 | Model 8PFA | Model P3G-08 |
Approx. 34 g | Approx. 55 g | Approx. 57 g | Approx. 40 g Note: Use in combination with the terminal cover (Model Y92A-48G) for finger protection. | |
Model PF083A-E* | Model P2CF-08-E | Model 8PFA1 | ||
Approx. 66 g | ||||
Model PF085A | - | |||
Approx. 40 g | ||||
11-pin | Model PF113A | Model P2CF-11 | Model 11PFA | Model P3GA-11 |
Approx. 47 g | Approx. 70 g | Approx. 74 g | Approx. 47 g Note: Use in combination with the terminal cover (Model Y92A-48G) for finger protection. | |
Model PF113A-E* | Model P2CF-11-E | - | ||
14-pin | - | - | Model 14PFA | - |
Approx. 104 g | ||||
20-pin | - | - | - | - |
Shape | P2RF (Surface Connection) | P2R (Back Surface Connection) | P7TF (Surface Connection) | ||||
---|---|---|---|---|---|---|---|
Solder Terminal | PCB Terminal | ||||||
5-pin | Model P2RF-05 | Model P2RF-05-E* | Model P2RF-05-S | Model P2R-05A | Model P2R-05P | Model P2R-057P | Model P7TF-5 |
Approx. 27 g | Approx. 38 g | Approx. 36 g | Approx. 5 g | Approx. 5 g | Approx. 5.5 g | Approx. 28 g | |
8-pin | Model P2RF-08 | Model P2RF-08-E* | Model P2RF-08-S | Model P2R-08A | Model P2R-08P | Model P2R-087P | - |
Approx. 33 g | Approx. 38 g | Approx. 40 g | Approx. 5 g | Approx. 5 g | Approx. 5.5 g |
Shape | PYF (Surface Connection) | |||
---|---|---|---|---|
8-pin | Model PYF08A | Model PYF08A-E* | Model PYF08M | Model PYF08S |
Approx. 32 g | Approx. 26 g | Approx. 46 g | ||
11-pin | Model PYF11A | - | ||
Approx. 43 g | ||||
14-pin | Model PYF14A | Model PYF14A-E* | Model PYF14T | Model PYF14S |
Approx. 49 g | Approx. 53 g | Approx. 62 g |
Note 1. The -E Type has a finger protection structure. Cannot be used for round terminals. Use fork terminals, etc.
Note 2. To remove a relay, place your finger on the relay case opposite the lever while pulling the socket lever, and then rock the relay and pull out.
*Use a JIS No. 1 screwdriver to tighten screws on this product.
Part Number |
---|
PF113A-E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Relay Poles | Mounting Type | Wiring Method | Socket Type | Number of Socket Pins | Safety standards | Rated Current (A) | Finger protection structure | Compatible Relay Series (Omron) | Sockets for Proximity Sensors - Compatible Series | Socket for Level Equipment - Compatible Series | Compatible socket series for timers | Compatible socket series for counters | Compatible socket series for temperature regulators | Compatible socket series for signal converters | Compatible socket series for equipment protectors | Compatible socket series for HV power receivers | Compatible socket series for annunciators | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 536.00 | 1 Piece(s) | Same day | [Other] 2,3 | Surface connection | [Other] Screw Fastening | Circular Socket | 11 | UL / CSA | 5 | ○ | MK(K) | - | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part PF113A-E in the Option Product for Relay Common Socket series.
Part Number |
---|
8PFA |
8PFA-W |
8PFA1 |
PF113A-W |
PL08 |
PL08-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Relay Poles | Mounting Type | Wiring Method | Socket Type | Number of Socket Pins | Safety standards | Rated Current (A) | Finger protection structure | Compatible Relay Series (Omron) | Sockets for Proximity Sensors - Compatible Series | Socket for Level Equipment - Compatible Series | Compatible socket series for timers | Compatible socket series for counters | Compatible socket series for temperature regulators | Compatible socket series for signal converters | Compatible socket series for equipment protectors | Compatible socket series for HV power receivers | Compatible socket series for annunciators | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 520.00 | 1 Piece(s) |
Same day
Stock | 2 | Surface connection | [Other] Screw Fastening | Circular Socket | 8 | UL / CSA | 10 | × | MM | - | 61F | - | - | - | K3FK | - | - | - | - | ||
₹ 676.00 | 1 Piece(s) |
Same day
Stock | - | Surface connection | [Other] Screw Fastening | Circular Socket | 8 | - | 10 | × | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 584.00 | 1 Piece(s) |
Same day
Stock | 2 | Surface connection | [Other] Screw Fastening | Circular Socket | 8 | UL | 10 | × | G4Q | - | 61F | RD2P | - | - | - | K2CU /SAO /SDV /SE | AGF | - | - | ||
₹ 742.00 | 1 Piece(s) |
Same day
Stock | - | Surface connection | [Other] Screw Fastening | Circular Socket | 11 | - | 5 | × | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 133.00 | 1 Piece(s) |
Same day
Stock | 2 | Backside connection | Soldering | Circular Socket | 8 | UL / CSA | 10 | × | MK(K),MM,G4Q,G3B | - | 61F | H2C /H3CA /H3CR /H3M /RD2P | - | - | - | APR/LG2/SDV | - | MYA | - | ||
₹ 340.00 | 1 Piece(s) |
Same day
Stock | 2 | Backside connection | [Other] Wrapping | Circular Socket | 8 | - | 10 | × | MK(K),MM,G4Q,G3B | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy