(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mini Power Relay Plug-In Terminal Type G2R-□-S (Part Number)

Mini Power Relay Plug-In Terminal Type G2R-□-S
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      210₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.

Product Description

1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.
[Features]
· Cadmium-free, lead-free.
·1-position for 10 A and 2-position for 5 A general-purpose power relay.
·Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).
[Applications]
·Mainly used for control panels, industrial machines, etc.

Mini Power Relay (Plug-In Terminal Type) Specifications

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

G2R-□-S external appearance

Features
Reduces wiring work by 60% when combined with the P2RF-□-PU Push-In Plus Socket (according to actual OMRON measurements).
A safe design with a coil to contact dielectric strength of 5,000 V, and surge withstand voltage of 10,000 V.
AC/DC specification recognition is improved by changing the color of the AC/DC coil tape.
Includes latching lever, convenient for circuit checks (Model G2R-□-S(S))

Mini Power Relay (Plug-In Terminal Type) Performance

Number Of Poles1 Pole2-Pole
Contact Resistance *130 mΩ max.
(Model G2R-1-SNI, -SNDI are 100 mΩ max.)
50 mΩ max.
(Model G2R-2-SNI, -SNDI are 100 mΩ max.)
Operating Time *215 ms max.
Recovery Time *2AC: 10 ms max.
DC: 5 ms max. (20 ms max. *3)
AC: 15 ms max.
DC: 10 ms max. (20 ms max. *3)
Maximum Switching FrequencyMechanical18,000 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *41,000 MΩ min.
Dielectric Strength *5Between coil and contact: 5,000 V AC 50/60 Hz for 1min
Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min
Between coil and contact: 5,000 V AC 50/60 Hz for 1 min
Between contacts of different polarity: 3,000 V AC 50/60 Hz for 1 min
Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min
VibrationDurability10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
ShockDurability1,000 m/s2
MalfunctionEnergized: 200 m/s2, not-energized: 100 m/s2
DurabilityMechanicalMinimum of 10,000,000 operations for AC, Minimum of 20,000,000 operations for DC (switching frequency 18,000 operations/hr)
Electrical100,000 operations min. (at 1,800 operations/hr under rated load)
Ambient Operating Temperature-40 to +70°C (assuming no icing or condensation)
Ambient Operating Humidity5 to 85% RH
WeightApprox. 20 g

Note: The values given above are initial values.

  • *1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
  • *2. Measurement conditions: Rated operating voltage applied, not including contact bounce time.
  • *3. Value for built-in diode type.
  • *4. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
  • *5. Relay single unit performance. Check the socket performance with the socket mounted.

Mini Power Relay (Plug-In Terminal Type) external shape and dimensional drawing

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

1 pole (1c-contact) external shape

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

1 pole (1c-contact) dimensional drawing

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

2 pole (2c-contact) external shape

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

2 pole (2c-contact) dimensional drawing

Part Number
G2R-2-SD DC24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Latch function Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure Bargain Article

₹ 564.00

1 Piece(s) 7 Day(s) or more 2cNA524-2813Built-in diode typeNANAIn-Case Type-

Loading...

  1. 1
 

Basic Information

Application Power Terminal shape Socket / plug-in Representative Standard CE / UL / CSA
Dimension depth(mm) 29 Upper Case Surface Mounting × Contact mechanism Single

Please check the type/dimensions/specifications of the part G2R-2-SD DC24 in the Mini Power Relay Plug-In Terminal Type G2R-□-S series.

Product variants

Part Number
G2R-1-S DC12
G2R-1-S DC24
G2R-1-S DC5
G2R-2-SN AC100/(110)
G2R-2-SN AC200/(220)
G2R-2-SN AC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Latch function Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure Bargain Article

₹ 418.96

2 Piece(s) 7 Day(s) or more 1cNA1012-2913Standard TypeNANAIn-Case Type-

₹ 210.00

2 Piece(s) Same day

Stock

1cNA1024-2913Standard TypeNANAIn-Case Type-

₹ 418.96

2 Piece(s) 7 Day(s) or more 1cNA105-2913Standard TypeNANAIn-Case Type-

₹ 403.00

1 Piece(s) Same day

Stock

2cNA5-100/1102813Standard TypeAvailableNAIn-Case Type-

₹ 927.75

1 Piece(s) 7 Day(s) or more 2cNA5-200/2202813Standard TypeAvailableNAIn-Case Type-

₹ 761.85

1 Piece(s) 7 Day(s) or more 2cNA5-242813Standard TypeAvailableNAIn-Case Type-