(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.
[Features]
· Cadmium-free, lead-free.
·1-position for 10 A and 2-position for 5 A general-purpose power relay.
·Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).
[Applications]
·Mainly used for control panels, industrial machines, etc.
G2R-□-S external appearance
Features
Reduces wiring work by 60% when combined with the P2RF-□-PU Push-In Plus Socket (according to actual OMRON measurements).
A safe design with a coil to contact dielectric strength of 5,000 V, and surge withstand voltage of 10,000 V.
AC/DC specification recognition is improved by changing the color of the AC/DC coil tape.
Includes latching lever, convenient for circuit checks (Model G2R-□-S(S))
Number Of Poles | 1 Pole | 2-Pole | |
---|---|---|---|
Contact Resistance *1 | 30 mΩ max. (Model G2R-1-SNI, -SNDI are 100 mΩ max.) | 50 mΩ max. (Model G2R-2-SNI, -SNDI are 100 mΩ max.) | |
Operating Time *2 | 15 ms max. | ||
Recovery Time *2 | AC: 10 ms max. DC: 5 ms max. (20 ms max. *3) | AC: 15 ms max. DC: 10 ms max. (20 ms max. *3) | |
Maximum Switching Frequency | Mechanical | 18,000 operations/hr | |
Rated Load | 1,800 operations/hr | ||
Insulation Resistance *4 | 1,000 MΩ min. | ||
Dielectric Strength *5 | Between coil and contact: 5,000 V AC 50/60 Hz for 1min Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min | Between coil and contact: 5,000 V AC 50/60 Hz for 1 min Between contacts of different polarity: 3,000 V AC 50/60 Hz for 1 min Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
Malfunction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | ||
Shock | Durability | 1,000 m/s2 | |
Malfunction | Energized: 200 m/s2, not-energized: 100 m/s2 | ||
Durability | Mechanical | Minimum of 10,000,000 operations for AC, Minimum of 20,000,000 operations for DC (switching frequency 18,000 operations/hr) | |
Electrical | 100,000 operations min. (at 1,800 operations/hr under rated load) | ||
Ambient Operating Temperature | -40 to +70°C (assuming no icing or condensation) | ||
Ambient Operating Humidity | 5 to 85% RH | ||
Weight | Approx. 20 g |
Note: The values given above are initial values.
1 pole (1c-contact) external shape
1 pole (1c-contact) dimensional drawing
2 pole (2c-contact) external shape
2 pole (2c-contact) dimensional drawing
Part Number |
---|
G2R-1-S DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Latch function | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Classification | Operation Indicator Lamp | Latching Relay | Protective Structure | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 210.00 | 2 Piece(s) | Same day | 1c | NA | 10 | 24 | - | 29 | 13 | Standard Type | NA | NA | In-Case Type | - |
Loading...
Application | Power | Terminal shape | Socket / plug-in | Representative Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension depth(mm) | 29 | Upper Case Surface Mounting | × | Contact mechanism | Single |
Please check the type/dimensions/specifications of the part G2R-1-S DC24 in the Mini Power Relay Plug-In Terminal Type G2R-□-S series.
Part Number |
---|
G2R-1-S AC200/(220) |
G2R-1-S AC24 |
G2R-1-S DC12 |
G2R-1-S DC5 |
G2R-1-SD DC24 |
G2R-1-SD DC5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Contact Configuration | Latch function | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Classification | Operation Indicator Lamp | Latching Relay | Protective Structure | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 716.31 | 1 Piece(s) | 7 Day(s) or more | 1c | NA | 10 | - | 200/220 | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
₹ 278.00 | 2 Piece(s) |
Same day
Stock | 1c | NA | 10 | - | 24 | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
₹ 418.96 | 2 Piece(s) | 7 Day(s) or more | 1c | NA | 10 | 12 | - | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
₹ 418.96 | 2 Piece(s) | 7 Day(s) or more | 1c | NA | 10 | 5 | - | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
₹ 503.00 | 1 Piece(s) | 7 Day(s) or more | 1c | NA | 10 | 24 | - | 29 | 13 | Built-in diode type | NA | NA | In-Case Type | - | ||
₹ 450.23 | 1 Piece(s) | 5 Day(s) or more | 1c | NA | - | - | - | 29 | - | Built-in diode type | NA | NA | In-Case Type | N/A |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy