(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Power relay with stable contact reliability and high durability.
[Features]
·Easy mounting, wiring and handling
·Available in a large selection of models including various forms of contacts, direct current load switching and surface-mount type
·High durability with a mechanical life of 5,000,000 cycles and electrical life of 500,000 cycles (under rated load)
·Also available are models with built-in diodes and models compliant with auxiliary power relays (JEC-174D)
[Applications]
·Used in various fields to improve the reliability and for miniaturization of equipment
MM external appearance
Plug-in terminal Model MM2P (N, -D) and Model MM2XP(N, -D) dimensional drawing
Units: mm
The graphic is the dimensional drawing for the Model MM2P.
Model MM2XP (N, -D) has 3 × φ10 mm holes on the side of the case.
Model MM3XP, Model MM4P(N, -D), and Model MM4XP(N, -D) dimensional drawings
Units: mm
The graphic is the dimensional drawing for the Model MM4P.
Model MM □XP(N, -D) has 3 × φ10 mm holes on the side of the case.
Model MM4P-JD dimensional drawing
Units: mm
Model MM4XP-JD dimensional drawing
Units: mm
Model MM2(X)B dimensional drawing
Units: mm
Model MM2(X)B side dimensional drawing
Units: mm
Rated Voltage (V) | Rated Current (mA) | Coil Resistance (Ω) | Coil Inductance (H) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
2-Pole | 3, 4-Pole | 2-Pole | 3, 4-Pole | 2-Pole | 3, 4-Pole | ||||||
50 Hz | 60 Hz | 50 Hz | 60 Hz | Armature When ON | Armature When OFF | Armature When ON | Armature When OFF | ||||
AC | 100/(110) | 41 | 35/40 | 58.5 | 51/58 | 340 | 150 | 4.8 | 6.7 | 3 | 4.5 |
200/(220) | 20.5 | 17.5/20 | 29 | 25.5/29 | 1,540 | 620 | 20 | 25.6 | 12 | 19 | |
DC | 24 | 87 | 94 | 275 | 255 | 4.2 | 5.8 | 5.6 | 9.2 | ||
48 | 41 | 52 | 1,180 | 930 | 20.4 | 26 | 27.3 | 45.5 | |||
100/110 | 17/19 | 22/24.5 | 5,750 | 4,500 | 81.6 | 92.5 | 61.4 | 96.5 | |||
200/220 | 8.6/9.5 | 11/12 | 23,200 | 18,000 | 340 | 380 | 158 | 250 |
Rated Voltage (V) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (VA, W) | ||
---|---|---|---|---|---|---|
On the Basis of Rated Voltage | Initial | Rating | ||||
AC | 100/(110) | 80% max. | 30% min. (60 Hz) 25% min. (50 Hz) | 110% | Approx. 4.1 (2-pole) Approx. 6.3 (3, 4-pole) | Approx. 3.5 (2-pole) Approx. 5.1 (3, 4-pole) |
200/(220) | ||||||
DC | 24 | 70% max. | 10% min. | About 2.1 (2-pole) Approx. 2.7 (3, 4-pole) | ||
48 | ||||||
100/110 | ||||||
200/220 |
Note 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%, -20% for AC rated current and ±15% for DC coil resistance.
Note 2. The AC coil resistance and coil inductance values are for reference only.
Note 3. Performance characteristic data is measured at a coil temperature of 23°C.
Note 4. The maximum allowable voltage refers to the maximum value in a varying range of operating power voltage. There is no continuous allowance.
Note 5. The rated current of a model with a built-in LED indicator at 6, 12, 24, or 50 VAC or 6, 12, 24, or 48 VDC increases by approx. 10 mA due to the current consumption of the LED.
The rated current of a model with a built-in neon lamp indicator at 100/(110) or 200/(220) VAC or 100/110 or 200/220 VDC increases by approx. 0.2 mA due to the current consumption of the neon lamp.
See the catalog for product information other than that listed above.
Part Number |
---|
MM4XP DC200/220 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,171.00 | 1 Piece(s) | Available | Same day | 4c | Socket / plug-in | 7.5 | 200/220 | - | 81.5 | 79.5 | 80.5 | Direct Current Load Switching Type | NA | NA | In-Case Type |
Loading...
Application | Power | Latch function | NA | Contact mechanism | Single |
---|
Please check the type/dimensions/specifications of the part MM4XP DC200/220 in the Power Relay MM series.
Part Number |
---|
MM2P AC100/(110) |
MM2P AC200/(220) |
MM2P AC220 |
MM4XP DC24 |
MM4XP DC48 |
MM4XP-D DC100/110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Contact Configuration | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,732.00 | 1 Piece(s) | Available |
Same day
Stock | 2c | Socket / plug-in | 7.5 | - | 100/110 | 73 | 47.5 | 80.5 | Standard Type | NA | NA | In-Case Type | |
₹ 1,685.00 | 1 Piece(s) | Available |
Same day
Stock | 2c | Socket / plug-in | 7.5 | - | 200/220 | 73 | 47.5 | 80.5 | Standard Type | NA | NA | In-Case Type | |
₹ 2,965.59 | 1 Piece(s) | 5 Day(s) or more | 2c | Socket / plug-in | 7.5 | - | 220 | 73 | 47.5 | 80.5 | Standard type | N/A | No | Case Type | ||
₹ 3,247.00 | 1 Piece(s) | Available |
Same day
Stock | 4c | Socket / plug-in | 7.5 | 24 | - | 81.5 | 79.5 | 80.5 | Direct Current Load Switching Type | NA | NA | In-Case Type | |
₹ 3,192.00 | 1 Piece(s) | Available |
Same day
Stock | 4c | Socket / plug-in | 7.5 | 48 | - | 81.5 | 79.5 | 80.5 | Direct Current Load Switching Type | NA | NA | In-Case Type | |
₹ 3,575.00 | 1 Piece(s) | Available |
Same day
Stock | 4c | Socket / plug-in | 7.5 | 100/110 | - | 81.5 | 79.5 | 80.5 | Built-in Diode Type for Direct Current Load Switching | NA | NA | In-Case Type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy