(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Power Relay, G6B (Part Number)

Power Relay, G6B
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      257₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high capacity, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
· Boasts a power consumption of just 98mW and high level of sensitivity (G6B-1114P-US, G6B-1174P-US).
· Highly insulated with a withstand voltage of AC3,000V (impulse withstand voltage of 6kV) between coil-contacts.
· Employs stick wrapping in view of use with automated product lines.
· The standard type is UL508 and CSA standard certified.
· SEV standard-certified products also available.
· The series also includes types with FD contacts (AgSnln) which are suitable for loads that generate surge voltages
· (inductive loads and capacitative loads, etc).
· The series includes types that support ultrasonic cleaning.
· The series includes types with built-in operational display lights + surge absorbing diodes.
· The series also includes two pole types.

Power Relay G6B Specifications

Power Relay G6B: related images

Power Relay G6B external appearance

  • A high capacity, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
  • 98 mW operational power consumption and high sensitivity (Model G6B-1114P-US, Model G6B-1174P-US).
  • Highly insulated with a withstand voltage of 3,000 V AC (impulse withstand voltage of 6 kV) between coil-contacts.
  • Stick packaging is also available for use with automated production lines.
  • The standard type is UL508 and CSA standard certified. SEV standard certified products are also available.
  • The series also includes FD contact types (AgSnIn) which are suitable for loads that generate surge voltages such as induction loads and capacity loads.
  • The series includes types that support ultrasonic cleaning.
  • The series includes types with built-in operational display lights and surge absorbing diodes.
  • The series also includes 2-pole types.
Contact MaterialStandard Type (Ag Alloy [Cd-Free Material])
Number of ContactsFunctionContact ConfigurationModelCoil Rated Voltage (V)
1 PoleSingle
Stable Type
1a Contact
(Standard Type)
Model G6B-1114P-US5, 12, 24 DC
1a Contacts
(High Capacity Type)
Model G6B-1174P-US5, 12, 24 DC
Dual Coil
Latching Type
1a Contact
(Standard Type)
Model G6BK-1114P-US5, 12 DC
24 DC
Single
Stable Type
1a Contact
(High Capacity Operation Display Light
+ Diode Built-In)
Model G6B-1177P-ND-US5, 12, 24 DC
2 PoleSingle
Stable Type
1a1b Contact
(Standard Type)
Model G6B-2114P-US5, 12, 24 DC
2a Contact
(Standard Type)
Model G6B-2214P-US5, 12, 24 DC
2b Contacts
(Standard Type)
Model G6B-2014P-US5, 12, 24 DC
Contact MaterialAgSnIn Contact Type
Number of ContactsFunctionContact ConfigurationModelCoil Rated Voltage (V)
1 PoleSingle
Stable Type
1a Contact
(Standard Type)
Model G6B-1114P-FD-US5, 12, 24 DC
1a Contacts
(High Capacity Type)
Model G6B-1174P-FD-US5, 12, 24 DC
Single
Stable Type
1a Contact
(High Capacity Operation Display Light
+ Diode Built-In)
Model G6B-1177P-FD-ND-US24 DC
2 PoleSingle
Stable Type
1a1b Contacts
(Standard Type)
Model G6B-2114P-FD-US5, 24 DC
2a Contact
(Standard Type)
Model G6B-2214P-FD-US24 DC
  • *Refer to the catalog for model numbers and types other than those above.

Power Relay G6B External Dimensions

Power Relay G6B: related images

Model G6B-1114P(-FD)-US external dimensions

Power Relay G6B: related images

Model G6B-1174P(-FD)-US external dimensions

Power Relay G6B: related images

Model G6BU-1114P-US external dimensions

Power Relay G6B: related images

Model G6BK-1114P-US external dimensions

Power Relay G6B: related images

Model G6B-1177P(-FD)-ND-US external dimensions

Power Relay G6B: related images

Model G6B-2114P-US, Model G6B-2214P-US, Model G6B-2014P-US external dimensions

Part Number
G6B-2214P-US-P6B DC24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Protective Structure Relay function Note

₹ 393.00

1 Piece(s) Same day 2aNASocket / plug-in524111120Standard TypeNAPlastic seal typeSingle stable shape-

Loading...

  1. 1
 

Basic Information

Application Power Representative Standard UL / TUV / CSA Contact mechanism Single

Please check the type/dimensions/specifications of the part G6B-2214P-US-P6B DC24 in the Power Relay, G6B series.

Product variants

Part Number
G6B-1114P-FD-US DC24
G6B-1114P-US DC12
G6B-1174P-FD-US DC12
G6B-1174P-US DC12
G6B-1174P-US DC24
G6BK-1114P-US DC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Protective Structure Relay function Note

₹ 279.00

1 Piece(s)Available Same day

Stock

1aNAFor Circuit Boards524101020Standard TypeNAPlastic seal typeSingle stable shapeAgSnIn接点(突入電流の大きいDC誘導負荷などにおすすめします。)

₹ 257.00

1 Piece(s)Available Same day

Stock

1aNAFor Circuit Boards512101020Standard TypeNAPlastic seal typeSingle stable shape-

₹ 281.00

1 Piece(s)Available Same day

Stock

1aNAFor Circuit Boards81212.51020.2High Capacity TypeNAPlastic seal typeSingle stable shapeAgSnIn接点(突入電流の大きいDC誘導負荷などにおすすめします。)

₹ 312.00

1 Piece(s)Available Same day

Stock

1aNAFor Circuit Boards81212.51020.2High Capacity TypeNAPlastic seal typeSingle stable shape-

₹ 277.00

1 Piece(s)Available Same day

Stock

1aNAFor Circuit Boards82412.51020.2High Capacity TypeNAPlastic seal typeSingle stable shape-

₹ 689.00

1 Piece(s) Same day

Stock

1aAvailableFor Circuit Boards524101020Standard TypeNAPlastic seal type2-winding latching type-