(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A high capacity, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
· Boasts a power consumption of just 98mW and high level of sensitivity (G6B-1114P-US, G6B-1174P-US).
· Highly insulated with a withstand voltage of AC3,000V (impulse withstand voltage of 6kV) between coil-contacts.
· Employs stick wrapping in view of use with automated product lines.
· The standard type is UL508 and CSA standard certified.
· SEV standard-certified products also available.
· The series also includes types with FD contacts (AgSnln) which are suitable for loads that generate surge voltages
· (inductive loads and capacitative loads, etc).
· The series includes types that support ultrasonic cleaning.
· The series includes types with built-in operational display lights + surge absorbing diodes.
· The series also includes two pole types.
Power Relay G6B external appearance
Contact Material | Standard Type (Ag Alloy [Cd-Free Material]) | |||
---|---|---|---|---|
Number of Contacts | Function | Contact Configuration | Model | Coil Rated Voltage (V) |
1 Pole | Single Stable Type | 1a Contact (Standard Type) | Model G6B-1114P-US | 5, 12, 24 DC |
1a Contacts (High Capacity Type) | Model G6B-1174P-US | 5, 12, 24 DC | ||
Dual Coil Latching Type | 1a Contact (Standard Type) | Model G6BK-1114P-US | 5, 12 DC | |
24 DC | ||||
Single Stable Type | 1a Contact (High Capacity Operation Display Light + Diode Built-In) | Model G6B-1177P-ND-US | 5, 12, 24 DC | |
2 Pole | Single Stable Type | 1a1b Contact (Standard Type) | Model G6B-2114P-US | 5, 12, 24 DC |
2a Contact (Standard Type) | Model G6B-2214P-US | 5, 12, 24 DC | ||
2b Contacts (Standard Type) | Model G6B-2014P-US | 5, 12, 24 DC |
Contact Material | AgSnIn Contact Type | |||
---|---|---|---|---|
Number of Contacts | Function | Contact Configuration | Model | Coil Rated Voltage (V) |
1 Pole | Single Stable Type | 1a Contact (Standard Type) | Model G6B-1114P-FD-US | 5, 12, 24 DC |
1a Contacts (High Capacity Type) | Model G6B-1174P-FD-US | 5, 12, 24 DC | ||
Single Stable Type | 1a Contact (High Capacity Operation Display Light + Diode Built-In) | Model G6B-1177P-FD-ND-US | 24 DC | |
2 Pole | Single Stable Type | 1a1b Contacts (Standard Type) | Model G6B-2114P-FD-US | 5, 24 DC |
2a Contact (Standard Type) | Model G6B-2214P-FD-US | 24 DC |
Model G6B-1114P(-FD)-US external dimensions
Model G6B-1174P(-FD)-US external dimensions
Model G6BU-1114P-US external dimensions
Model G6BK-1114P-US external dimensions
Model G6B-1177P(-FD)-ND-US external dimensions
Model G6B-2114P-US, Model G6B-2214P-US, Model G6B-2014P-US external dimensions
Part Number |
---|
G6B-1177P-ND-US DC12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Protective Structure | Relay function | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 384.00 | 1 Piece(s) | Same day | 1a | NA | For Circuit Boards | 8 | 12 | 15 | 10 | 20.2 | ダイオード内蔵形 / 高容量形 | Available | Flux resistant shape | Single stable shape | - |
Loading...
Application | Power | Representative Standard | UL / TUV / CSA | Contact mechanism | Single |
---|
Please check the type/dimensions/specifications of the part G6B-1177P-ND-US DC12 in the Power Relay, G6B series.
Part Number |
---|
G6B-1174P-FD-US DC12 |
G6B-1174P-US DC12 |
G6B-1174P-US DC24 |
G6B-1177P-ND-US DC24 |
G6B-1177P-ND-US DC5 |
G6B-2014P-US DC12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Protective Structure | Relay function | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 281.00 | 1 Piece(s) | Available |
Same day
Stock | 1a | NA | For Circuit Boards | 8 | 12 | 12.5 | 10 | 20.2 | High Capacity Type | NA | Plastic seal type | Single stable shape | AgSnIn接点(突入電流の大きいDC誘導負荷などにおすすめします。) | |
₹ 312.00 | 1 Piece(s) | Available |
Same day
Stock | 1a | NA | For Circuit Boards | 8 | 12 | 12.5 | 10 | 20.2 | High Capacity Type | NA | Plastic seal type | Single stable shape | - | |
₹ 277.00 | 1 Piece(s) | Available |
Same day
Stock | 1a | NA | For Circuit Boards | 8 | 24 | 12.5 | 10 | 20.2 | High Capacity Type | NA | Plastic seal type | Single stable shape | - | |
₹ 391.00 | 1 Piece(s) |
Same day
Stock | 1a | NA | For Circuit Boards | 8 | 24 | 15 | 10 | 20.2 | 高容量形 / ダイオード内蔵形 | Available | Flux resistant shape | Single stable shape | - | ||
₹ 405.00 | 1 Piece(s) |
Same day
Stock | 1a | NA | For Circuit Boards | 8 | 5 | 15 | 10 | 20.2 | 高容量形 / ダイオード内蔵形 | Available | Flux resistant shape | Single stable shape | - | ||
₹ 344.00 | 1 Piece(s) | Available |
Same day
Stock | 2b | NA | For Circuit Boards | 5 | 12 | 11 | 11 | 20 | Standard Type | NA | Plastic seal type | Single stable shape | - |