(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Small general purpose power switching relay for industrial use.
[Features]
·A high-capacity version of Type MY, which is available in a wide variety of types including ones with operation indicator lights, surge absorbing elements, etc.
· The contact structure is 1C, 2C, 3C and 4C.
· The standard product is compliant with international UL, CSA, and SEV standards and the Product Safety of Electrical Appliances and Materials Act of Japan.
· Equipped with an arc barrier for arc interruption. Withstand voltages up to 2,000 V.
· New built-in diode and built-in CR circuit models are now available as part of the product series. The lineup also includes the types that are compliant with the international LR and VDE standards.
[Applications]
·Various control equipment at production sites where high reliability is required.
· Used not only for electric, water, gas and other control systems, but also for most types of electrical machinery and equipment.
LY
Product Features
Type | Standard Type, Built-In Operation Indicator Type, Built-In CR Circuit Type, Built-In Diode Type | Twin-Contact Type | |
---|---|---|---|
Contact Resistance *1 | 50 mΩ max. | ||
Operating Time *2 | 25 ms max. | ||
Recovery Time *2 | 25 ms max. | ||
Maximum Switching Frequency | Mechanical | 18,000 operations/hr | |
Rated Load | 1,800 operations/hr | ||
Insulation Resistance *3 | 100 MΩ min. | ||
Dielectric Strength | Between Coil and Contacts | 2,000 V AC 50/60 Hz for 1 min | |
Between Contacts of Different Polarity | |||
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz for 1 min | ||
Vibration | Durability | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | |
Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | ||
Shock | Durability | 1,000 m/s2 | |
Malfunction | 200 m/s2 | ||
Durability | Mechanical | Minimum of 50,000,000 operations for AC Minimum of 100,000,000 operations for DC (switching frequency 18,000 operations/hr) | |
Electrical *4 | 1, 3 and 4 poles: 200,000 operations min. 2 poles: 500,000 operations min. (switching frequency 1,800 operations/hr under rated load) | 2 poles: 500,000 operations min. (switching frequency 1,800 operations/hr under rated load) | |
Failure Rate (P Level) (Reference Value) *5 | 5 V DC 100 mA | 5 V DC 10 mA | |
Weight | 1 and 2 poles approx. 40 g, 3 poles approx. 50 g, 4 poles approx. 70 g |
Note: The values given above are initial values.
Part Number |
---|
LY2F DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Upper Case Surface Mounting | Contact mechanism | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,029.36 | 1 Piece(s) | 7 Day(s) or more | Power | 2c | NA | Socket / plug-in | 10 | 24 | - | UL / TUV / CSA | 35.5 | 22.5 | 44 | Standard Type | NA | NA | ○ | Single | - |
Loading...
Please check the type/dimensions/specifications of the part LY2F DC24 in the LY Bi-Power Relay series.
Part Number |
---|
LY1 DC24 |
LY1-0 DC24 |
LY1-D DC12 |
LY2F DC48 |
LY2F-D DC24 |
LY2F-L AC100/110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Upper Case Surface Mounting | Contact mechanism | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 887.38 | 1 Piece(s) | 7 Day(s) or more | Power | 1c | NA | Socket / plug-in | 15 | 24 | - | UL / TUV / CSA | 36 | 21.5 | 28 | Standard Type | NA | NA | × | Single | Solder Terminal Dual Use | ||
₹ 887.38 | 1 Piece(s) | 7 Day(s) or more | Power | 1c | NA | For Circuit Boards | 15 | 24 | - | UL / TUV / CSA | 36 | 21.5 | 28 | Standard Type | NA | NA | × | Single | - | ||
₹ 880.41 | 1 Piece(s) | 5 Day(s) or more | Power | 1c | NA | Socket / plug-in | 15 | - | - | UL / TUV / CSA | - | - | 28 | Built-in diode type | NA | NA | × | Single | Solder terminal applicable | ||
₹ 873.93 | 1 Piece(s) | 5 Day(s) or more | Power | 2c | NA | Socket / plug-in | - | - | - | UL / TUV / CSA | 35.5 | 22.5 | 44 | Standard type | NA | NA | ○ | Single | - | ||
₹ 994.47 | 1 Piece(s) | 5 Day(s) or more | Power | 2c | NA | Socket / plug-in | - | - | - | UL / TUV / CSA | 35.5 | 22.5 | 44 | Built-in diode | NA | No | ○ | Single | - | ||
₹ 911.52 | 1 Piece(s) | 5 Day(s) or more | Power | 2c | NA | Socket / plug-in | - | - | 100/110 | UL / TUV / CSA | 35.5 | 22.5 | 44 | Standard type | NA | NA | ○ | Single | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy