(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Terminal Relays, Common Optional Part【1-2 Pieces Per Package】

Terminal Relays, Common Optional Part
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· P6B-4CB/G6B-4ND/G3S4 common use optional product

Part Number
G6B-4-C
G6B-4-SB
P6B-Y1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Application Applicable model 1 Applicable model 2

₹ 232.00

3 Pack(s)

2 Pieces Per Package

6 Day(s) Terminal CoverTerminal CoverG6B-4BND/-47BND/-48BNDG3S4-A1/G3S4-D1

₹ 40.00

1 Piece(s) Same day Shorting BarShorting BarG6B-4CB/ -4☐☐NDG3S4

₹ 1,227.00

1 Piece(s) Same day OtherRelay removal toolG6B-4CB/ G6B-4☐☐NDG3S4

Loading...

  1. 1